MV11-FEP - Air muffler with stainless steel wire
C Matic
Category Fittings
Function Fittings
MV Line - Function Fittings
silencers
Powered by
CAD模型選擇
{cmatic/typology/function_fittings/mv_line_function_fittings/silencers/mv11-fep_air_muffler_with_stainless_steel_wire.prj},{NB=04010002-FEP},{SHA256=529CJbIHcmLarnKvZ9+cI3VAr0Q5Sk9ugxbcZ8IKwuU=},{INAME=040100022dfep},{NAME=04010002-fep},{NNCUSTOM=MV11-FEP},{NTCUSTOM=Air muffler with stainless steel wire},{NBCUSTOM=04010002-FEP},{LINACUSTOM=04010002-FEP},{STEPFILE=04010002-FEP},{PNGFILE=MV11-FEP},{DWGFILE=MV11-FEP},{CODE=04010002-FEP},{TYPE=MV11 00 14-FEP},{MAT=PA6},{D1=G1/4},{L1=8.0},{L1IN=.315},{L2=19},{L2IN=.748},{CH=16},{G=3.5},{GOZ=.123},{NL=72},{FT=100-200},{WT=-10 ÷ 70},{WTF=14 ÷ 158},{WP=0 ÷ 12},{WPP=174},{CONF=RoHS},{AF=Pneumatic installations fed with filtered, lubricated air}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
ⁿ/ₐ
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
CH
[mm]
G
[g]
GOZ
[oz]
NL
Noise level at 6 bar
[dB]
FT
Filtration threshold
[µm]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure
[bar]
WPP
Working Pressure (max)
[psi]
CONF
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
04010001-FEP
04010001-FEP
MV11 00 18-FEP
PA6
G1/8
6.0
.236
16
.630
13
2.0
.071
74
100-200
-10 ÷ 70
14 ÷ 158
0 ÷ 12
174
RoHS
Pneumatic installations f...
04010002-FEP
04010002-FEP
MV11 00 14-FEP
PA6
G1/4
8.0
.315
19
.748
16
3.5
.123
72
100-200
-10 ÷ 70
14 ÷ 158
0 ÷ 12
174
RoHS
Pneumatic installations f...
04010003-FEP
04010003-FEP
MV11 00 38-FEP
PA6
G3/8
7.5
.295
19
.748
19
4.9
.173
88
100-200
-10 ÷ 70
14 ÷ 158
0 ÷ 12
174
RoHS
Pneumatic installations f...
04010004-FEP
04010004-FEP
MV11 00 12-FEP
PA6
G1/2
10.0
.394
23
.906
24
8.4
.296
90
100-200
-10 ÷ 70
14 ÷ 158
0 ÷ 12
174
RoHS
Pneumatic installations f...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表