您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
PT27 - Bulkhead Union
C Matic
Sector
Transportation
Push-in Fittings
PT Line - DOT Push-in Fittings, Inch-NPT
Powered by
CAD模型選擇
{cmatic/sector/transportation/push_in_fittings/pt_line_dot_push_in_fittings_inch_npt/pt2720-20bulkhead20union.prj},{NB=2T173030},{NBCUSTOM=2T173030},{TUBEID=4.2},{L1=37.0},{L1IN=1.457},{L2=14.5},{HEX=18},{WP=20},{WPP=290},{TV=-99},{SHA256=9+Bb2L/czL7LZpgTEd80I+jBJ30lNnawlJnBXm2WrE8=},{INAME=2t173030},{NAME=2t173030},{NNCUSTOM=PT27},{NTCUSTOM=Bulkhead union},{LINACUSTOM=2T173030},{STEPFILE=2T173030},{PNGFILE=PT27},{DWGFILE=PT27},{CODE=2T173030},{TYPE=PT27 1/4 1/4},{MAT=Brass},{TUBEOD=1/4},{IDIN=.165},{D1=M14x1},{L2IN=.571},{HEXIN=.709},{G=17.7},{OZ=.624},{WT=-50 ÷ 100},{WTF=-58 ÷ 212},{TVH=29\"},{CONF1=RoHS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
TUBEOD
Tube O.D.
ⁿ/ₐ
TUBEID
Tube I.D.
[mm]
IDIN
[in]
D1
ⁿ/ₐ
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
HEX
[mm]
HEXIN
[in]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
TVH
Vacuum
[Hg]
CONF1
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
2T171010
2T171010
PT27 5/32 5/32
Brass
5/32
2.2
.087
M12x1
31.0
1.220
14.5
.571
18
.709
-
-
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T173030
2T173030
PT27 1/4 1/4
Brass
1/4
4.2
.165
M14x1
37.0
1.457
14.5
.571
18
.709
17.7
.624
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T175050
2T175050
PT27 3/8 3/8
Brass
3/8
6.2
.244
M18x1
41.0
1.614
17.5
.689
22
.866
60.1
2.120
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T176060
2T176060
PT27 1/2 1/2
Brass
1/2
9.2
.362
M22x1,5
43.4
1.709
18.5
.728
26
1.024
84.2
2.970
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T179090
2T179090
PT27 5/8 5/8
Brass
5/8
11.0
.433
M26x1,5
52.0
2.047
22.0
.866
32
1.260
-
-
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表