PT15 - Swivelling Elbow fitting, male
C Matic
Sector
Transportation
Push-in Fittings
PT Line - DOT Push-in Fittings, Inch-NPT
Powered by
CAD模型選擇
{cmatic/sector/transportation/push_in_fittings/pt_line_dot_push_in_fittings_inch_npt/pt1520-20taper20swivelling20elbow20fitting2c20male.prj},{NB=2T050054},{NBCUSTOM=2T050054},{TUBEID=6.2},{D2=16},{L1=17.0},{L2=34.0},{L3=27.0},{WP=20},{WPP=290},{TV=-99},{SHA256=rpXEK9B+KWXyQsSaQ6uBLoJVsQsFfb+q7GBtx2J8HLA=},{INAME=2t050054},{NAME=2t050054},{NNCUSTOM=PT15},{NTCUSTOM=Swivelling Elbow fitting, male},{LINACUSTOM=2T050054},{STEPFILE=2T050054},{PNGFILE=PT15},{DWGFILE=PT15},{CODE=2T050054},{TYPE=PT15 3/8 1/2},{MAT=Brass},{TUBEOD=3/8},{IDIN=.244},{D1NPTF=1/2},{D2IN=.630},{L1IN=.669},{L2IN=1.339},{L3IN=1.063},{HEX=7/8},{G=64},{OZ=2.258},{WT=-50 ÷ 100},{WTF=-58 ÷ 212},{TVH=29\"},{CONF1=RoHS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
TUBEOD
Tube O.D.
ⁿ/ₐ
TUBEID
Tube I.D.
[mm]
IDIN
[in]
D1NPTF
ⁿ/ₐ
D2
[mm]
D2IN
[in]
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
L3
[mm]
L3IN
[in]
HEX
[mm]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
TVH
Vacuum
[Hg]
CONF1
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
2T050011
2T050011
PT15 5/32 1/8
Brass
5/32
2.2
.087
1/8
9
.354
8.5
.335
18.5
.728
19.0
.748
7/16
-
-
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T050012
2T050012
PT15 5/32 1/4
Brass
5/32
2.2
.087
1/4
9
.354
13.0
.512
26.2
1.031
21.0
.827
9/16
-
-
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T050031
2T050031
PT15 1/4 1/8
Brass
1/4
4.2
.165
1/8
12
.472
8.5
.335
21.2
.835
23.5
.925
1/2
21
.741
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T050032
2T050032
PT15 1/4 1/4
Brass
1/4
4.2
.165
1/4
12
.472
13.0
.512
26.2
1.031
23.5
.925
9/16
25.6
.903
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T050033
2T050033
PT15 1/4 3/8
Brass
1/4
4.2
.165
3/8
12
.472
13.0
.512
26.7
1.051
23.5
.925
11/16
32.4
1.143
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T050051
2T050051
PT15 3/8 1/8
Brass
3/8
6.2
.244
1/8
16
.630
8.5
.335
24.0
.945
27.0
1.063
11/16
41.4
1.460
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T050052
2T050052
PT15 3/8 1/4
Brass
3/8
6.2
.244
1/4
16
.630
13.0
.512
28.5
1.122
27.0
1.063
11/16
44.3
1.563
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T050053
2T050053
PT15 3/8 3/8
Brass
3/8
6.2
.244
3/8
16
.630
13.0
.512
28.5
1.122
27.0
1.063
11/16
45.7
1.612
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T050054
2T050054
PT15 3/8 1/2
Brass
3/8
6.2
.244
1/2
16
.630
17.0
.669
34.0
1.339
27.0
1.063
7/8
64
2.258
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T050062
2T050062
PT15 1/2 1/4
Brass
1/2
9.2
.362
1/4
20
.787
13.0
.512
32.0
1.260
29.7
1.169
13/16
73.5
2.593
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T050063
2T050063
PT15 1/2 3/8
Brass
1/2
9.2
.362
3/8
20
.787
13.0
.512
32.0
1.260
29.7
1.169
13/16
68.3
2.409
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T050064
2T050064
PT15 1/2 1/2
Brass
1/2
9.2
.362
1/2
20
.787
17.0
.669
36.5
1.437
29.7
1.169
7/8
81.6
2.878
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T050093
2T050093
PT15 5/8 3/8
Brass
5/8
11.0
.433
3/8
24
.945
13.0
.512
35.5
1.398
36.0
1.417
7/8
-
-
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T050094
2T050094
PT15 5/8 1/2
Brass
5/8
11.0
.433
1/2
24
.945
17.0
.669
39.5
1.555
36.0
1.417
7/8
-
-
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T050095
2T050095
PT15 5/8 3/4
Brass
5/8
11.0
.433
3/4
24
.945
17.0
.669
39.5
1.555
36.0
1.417
1 1/16
-
-
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T0500F3
2T0500F3
PT15 3/4 3/8
Brass
3/4
14.2
.559
3/8
27
1.063
13.0
.512
35.5
1.398
38.0
1.496
7/8
-
-
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T0500F4
2T0500F4
PT15 3/4 1/2
Brass
3/4
14.2
.559
1/2
27
1.063
17.0
.669
39.5
1.555
38.0
1.496
7/8
-
-
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T0500F5
2T0500F5
PT15 3/4 3/4
Brass
3/4
14.2
.559
3/4
27
1.063
17.0
.669
39.5
1.555
38.0
1.496
1 1/16
-
-
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表