您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
PT14 - Taper Elbow Fitting, male
C Matic
Sector
Transportation
Push-in Fittings
PT Line - DOT Push-in Fittings, Inch-NPT
Powered by
CAD模型選擇
{cmatic/sector/transportation/push_in_fittings/pt_line_dot_push_in_fittings_inch_npt/pt1420-20taper20elbow20fitting2c20male.prj},{NB=2T040031},{NBCUSTOM=2T040031},{TUBEID=4.2},{D2=12.0},{L1=8.4},{L2=16.0},{L3=22},{HEX=10},{WP=20},{WPP=290},{TV=-99},{SHA256=r0Juiajd6G7YQqQgIDiaoU8y86tHgfegOW5E3+rNsVo=},{INAME=2t040031},{NAME=2t040031},{NNCUSTOM=PT14},{NTCUSTOM=Taper Elbow fitting, male},{LINACUSTOM=2T040031},{STEPFILE=2T040031},{PNGFILE=PT14},{DWGFILE=PT14},{CODE=2T040031},{TYPE=PT14 1/4 1/8},{MAT=Brass},{TUBEOD=1/4\"},{D1NPTF=1/8},{D2IN=.472},{L1IN=.331},{L2IN=.630},{L3IN=.866},{HEXIN=.394},{G=14.7},{OZ=.519},{WT=-50 ÷ 100},{WTF=-58 ÷ 212},{TVH=29\"},{CONF1=RoHS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
TUBEOD
Tube O.D.
ⁿ/ₐ
TUBEID
Tube I.D.
ⁿ/ₐ
D1NPTF
ⁿ/ₐ
D2
[mm]
D2IN
[in]
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
L3
[mm]
L3IN
[in]
HEX
[mm]
HEXIN
[in]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
TVH
Vacuum
[Hg]
CONF1
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
2T040011
2T040011
PT14 5/32 1/8
Brass
5/32"
2.2
1/8
9.5
.374
8.4
.331
16.0
.630
19
.748
10
.394
-
-
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T040031
2T040031
PT14 1/4 1/8
Brass
1/4"
4.2
1/8
12.0
.472
8.4
.331
16.0
.630
22
.866
10
.394
14.7
.519
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T040032
2T040032
PT14 1/4 1/4
Brass
1/4"
4.2
1/4
12.0
.472
11.0
.433
20.0
.787
22
.866
10
.394
-
-
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T040052
2T040052
PT14 3/8 1/4
Brass
3/8"
6.2
1/4
16.0
.630
12.0
.472
22.5
.886
26
1.024
14
.472
32.5
1.146
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T040053
2T040053
PT14 3/8 3/8
Brass
3/8"
6.2
3/8
16.0
.630
11.0
.433
22.5
.886
26
1.024
14
.472
35.7
1.259
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表