您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
MV41 - Brass Flow Control with swivelling push-in fitting and Handwheel
C Matic
Sector
Pneumatic Automation
General Pneumatics
Function Fittings
MV Line - Function Fittings
flow_controls
Powered by
CAD模型選擇
{cmatic/sector/pneumatic_automation/general_pneumatics/function_fittings/mv_line_function_fittings/flow_controls/mv41.prj},{NB=04310C32},{NBCUSTOM=04310C32},{CODE=04310C32},{TYPE=MV41 06 14},{MAT=Brass Nickel Plated},{VAR_TUBO=6},{D1=G1/4},{D2=12},{D2IN=.472},{L1=6,4},{L1IN=.252},{L2=17,4},{L2IN=.685},{L3_MAX=50,8},{L3MAXIN=2.000},{L4=24},{L4IN=.945},{CH=10},{G=50},{GOZ=1.764},{FLOW=OUT},{WT=-20 ÷ 80},{WTF=-4 ÷ 176},{WP=0 ÷ 10},{WPP=145},{CONF=RoHS},{AF=Pneumatic installations fed with filtered, lubricated air},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\cmatic_3\\MV41\\MV41.csv},{NNCUSTOM=MV41},{NTCUSTOM=Brass Flow Control with swivelling push-in fitting and Handwheel},{LINACUSTOM=04310C32},{STEPFILE=04310C32},{PNGFILE=MV41},{DWGFILE=MV41},{PRJNAME=MV41},{MYDOCPATH=MV41}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
VAR_TUBO
Øe Tube
ⁿ/ₐ
D1
ⁿ/ₐ
D2
[mm]
D2IN
[in]
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
L3_MAX
[mm]
L3MAXIN
[in]
L4
[mm]
L4IN
[in]
CH
[mm]
G
[g]
GOZ
[oz]
FLOW
ⁿ/ₐ
WT
Working Temperature
[-20 ÷ 80]
WTF
Working Temperature
[°F]
WP
Working Pressure
[0 ÷ 10]
WPP
Working Pressure (max)
[psi]
CONF
Conformity
[RoHS]
AF
Application fields
[Pneumatic installations fed with filtered, lubricated air]
04310B10
04310B10
MV41 04 M5
Brass Nickel Plated
4
M5x0,8
9,1
.358
4
.157
12,5
.492
39,4
1.551
18,5
.728
6
15
.529
BID
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04310B11
04310B11
MV41 04 18
Brass Nickel Plated
4
G1/8
9,1
.358
5,2
.205
15,1
.594
41,9
1.650
20,5
.807
9
37
1.305
BID
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04310B30
04310B30
MV41 06 M5
Brass Nickel Plated
6
M5x0,8
12
.472
4
.157
12,5
.492
39,4
1.551
21,5
.846
6
16,9
.596
BID
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04310B31
04310B31
MV41 06 18
Brass Nickel Plated
6
G1/8
12
.472
5,2
.205
15,1
.594
41,9
1.650
22,5
.886
9
41
1.446
BID
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04310B32
04310B32
MV41 06 14
Brass Nickel Plated
6
G1/4
12
.472
6,4
.252
17,4
.685
50,8
2.000
24
.945
10
63
2.222
BID
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04310B41
04310B41
MV41 08 18
Brass Nickel Plated
8
G1/8
14
.551
5,2
.205
15,1
.594
41,9
1.650
23,5
.925
9
45
1.587
BID
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04310B42
04310B42
MV41 08 14
Brass Nickel Plated
8
G1/4
14
.551
6,4
.252
17,4
.685
50,8
2.000
24,5
.965
10
62
2.187
BID
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04310B43
04310B43
MV41 08 38
Brass Nickel Plated
8
G3/8
14
.551
7
.276
20
.787
63,5
2.500
26,5
1.043
14
103
3.633
BID
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04310B52
04310B52
MV41 10 14
Brass Nickel Plated
10
G1/4
16
.630
6,4
.252
17,4
.685
50,8
2.000
27
1.063
10
93
3.280
BID
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04310B53
04310B53
MV41 10 38
Brass Nickel Plated
10
G3/8
16
.630
7
.276
20
.787
63,5
2.500
29
1.142
14
104
3.668
BID
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04310C10
04310C10
MV41 04 M5
Brass Nickel Plated
4
M5x0,8
9,1
.358
4
.157
11,5
.453
39,4
1.551
18,5
.728
6
15
.529
OUT
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04310C11
04310C11
MV41 04 18
Brass Nickel Plated
4
G1/8
9,1
.358
5,2
.205
15,1
.594
41,9
1.650
20,5
.807
9
37
1.305
OUT
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04310C30
04310C30
MV41 06 M5
Brass Nickel Plated
6
M5x0,8
12
.472
4
.157
12,5
.492
39,4
1.551
21,5
.846
6
16,9
.596
OUT
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04310C31
04310C31
MV41 06 18
Brass Nickel Plated
6
G1/8
12
.472
5,2
.205
15,1
.594
41,9
1.650
22,5
.886
9
35
1.235
OUT
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04310C32
04310C32
MV41 06 14
Brass Nickel Plated
6
G1/4
12
.472
6,4
.252
17,4
.685
50,8
2.000
24
.945
10
50
1.764
OUT
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04310C41
04310C41
MV41 08 18
Brass Nickel Plated
8
G1/8
14
.551
5,2
.205
15,1
.594
41,9
1.650
23,5
.925
9
32
1.129
OUT
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04310C42
04310C42
MV41 08 14
Brass Nickel Plated
8
G1/4
14
.551
6,4
.252
17,4
.685
50,8
2.000
24,5
.965
10
51
1.799
OUT
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04310C43
04310C43
MV41 08 38
Brass Nickel Plated
8
G3/8
14
.551
7
.276
20
.787
63,5
2.500
26,5
1.043
14
99
3.492
OUT
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04310C52
04310C52
MV41 10 14
Brass Nickel Plated
10
G1/4
16
.630
6,4
.252
17,4
.685
50,8
2.000
27
1.063
10
55,7
1.965
OUT
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04310C53
04310C53
MV41 10 38
Brass Nickel Plated
10
G3/8
16
.630
7
.276
20
.787
63,5
2.500
29
1.142
14
105
3.704
OUT
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04310V10
04310V10
MV41 04 M5
Brass Nickel Plated
4
M5x0,8
9,1
.358
4
.157
11,5
.453
39,4
1.551
18,5
.728
6
15
.529
IN
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04310V11
04310V11
MV41 04 18
Brass Nickel Plated
4
G1/8
9,1
.358
5,2
.205
15,1
.594
41,9
1.650
20,5
.807
9
37
1.305
IN
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04310V30
04310V30
MV41 06 M5
Brass Nickel Plated
6
M5x0,8
12
.472
4
.157
12,5
.492
39,4
1.551
21,5
.846
6
16,9
.596
IN
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04310V31
04310V31
MV41 06 18
Brass Nickel Plated
6
G1/8
12
.472
5,2
.205
15,1
.594
41,9
1.650
22,5
.886
9
35
1.235
IN
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04310V32
04310V32
MV41 06 14
Brass Nickel Plated
6
G1/4
12
.472
6,4
.252
17,4
.685
50,8
2.000
24
.945
10
50
1.764
IN
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表