目錄: Cleveland Lineartechnik
Created: 02.04.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Cleveland Lineartechnik
RQM - Cross roller bearing slide guide / square slide, with micrometer dial, spindle, without spindle nut
Cleveland Lineartechnik
Cross Roller Bearing Slides
Slides RQP-RQL-RQM
Powered by
CAD模型選擇
{cleveland_lineartechnik/cross_roller_bearing_slides/slides_rqp_rql_rqm/rqm_slide_guide_asmtab.prj},{NB=RQM-2-100-100-2525-M-M 6 x 1-NR-0-0-0(0_0)},{ORDERNO=312002},{TYP=RQ},{AF=M},{GR=2},{A=100},{B=100},{HUB1=25},{HUB2=25},{POS1=0},{POS2=0},{SP=M},{MA=NR},{BIT=0},{BAT=0},{SZ=0},{HUB=[0:25]},{CX=25},{D=50},{E1=112},{E2=180},{E3=162},{F1=6},{F2=14},{G1=60},{G2=42},{H1=50},{H2=23.9},{J=M 6 x 1},{K=12.5},{G=2.0},{LC=2},{MX=36.0},{MY=11.0},{MZ=14.0},{PPATH=assemblies/rqm_slide_guide_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TYP
Slides type
ⁿ/ₐ
AF
Execution
ⁿ/ₐ
GR
Size
ⁿ/ₐ
A
Carriage width
[mm]
B
Length of the outer part
[mm]
HUB1
X/Y-HUB1
[mm]
HUB2
X/Y-HUB2
[mm]
ST
Spindle slope
ⁿ/ₐ
D
[mm]
E3
[mm]
F1
[mm]
F2
[mm]
G2
[mm]
H2
[mm]
K
[mm]
G
Weight
[kg]
LC
Load capacity
[N]
MX
Moment torque
[Nm]
MY
Moment torque
[Nm]
MZ
Moment torque
[Nm]
RQM-1-75-75-2525-M-M 6 x ...
Cross-roller bearing slid...
with micrometer dial, spi...
1
75
75
25
25
M 6 x 1
50
137
6
14
42
23.9
12.5
1.3
2
18.0
5.7
6.1
RQM-2-100-100-2525-M-M 6 ...
Cross-roller bearing slid...
with micrometer dial, spi...
2
100
100
25
25
M 6 x 1
50
162
6
14
42
23.9
12.5
2.0
2
36.0
11.0
14.0
RQM-3-150-150-5050-M-M 6 ...
Cross-roller bearing slid...
with micrometer dial, spi...
3
150
150
50
50
M 6 x 1
58
214
8
14
42
23.9
16
6.3
7
64.0
18.0
21.0
RQM-4-200-200-5050-M-M 6 ...
Cross-roller bearing slid...
with micrometer dial, spi...
4
200
200
50
50
M 6 x 1
58
264
8
14
42
23.9
16
13.0
14
190.0
60.0
62.0
RQM-5-300-300-100100-M-M ...
Cross-roller bearing slid...
with micrometer dial, spi...
5
300
300
100
100
M 8 x 1
80
370
8
15
47
31.0
23
32.0
34
1140.0
183.0
188.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表