目錄: Cleveland Lineartechnik
Created: 02.04.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Cleveland Lineartechnik
RP - Cross-roller mounted slide guide Basic version without spindle, without spindle nut
Cleveland Lineartechnik
Cross Roller Bearing Slides
Slides RP-RL-RM
Powered by
CAD模型選擇
{cleveland_lineartechnik/cross_roller_bearing_slides/slides_rp_rl_rm/rp_slide_guides_asmtab.prj},{NB=RP-11-150-203-50-0-0-NR-0-0-0-0-0(0)},{ORDERNO=301011},{TYPE=RP},{TYP= Cross-roller mounted slide guide},{AF=P},{GR=11},{A=150},{B=203},{C=50},{POS=0},{SP=Without Spindle},{MA=NR},{AR=0},{FB=0},{BIT=WB},{BAT=WB},{SZ=0},{B1=152},{D1=50},{E1=219},{E2=334},{E3=297},{F1=8},{F2=16},{G1=107.0},{G2=70.0},{H1=106},{H2=48.0},{LS=M20x1},{K=24.3},{G=10.0},{LC=2600},{MX=220.0},{MY=104.0},{MZ=123.0},{G1X=107},{IPL=76.000},{PPATH=assemblies/rp_slide_guide_asmtpl.prj},{CL=25.5},{BH=163},{EH=0},{TO=6},{D1H=4xM8},{FH=95},{GH=112.0},{HH=0.0},{DH=120.0},{D2H=4xM8},{TU=12}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
TYP
Slides type
ⁿ/ₐ
AF
Execution
ⁿ/ₐ
GR
Size
ⁿ/ₐ
A
Carriage width
[mm]
B
Length of the outer part
[mm]
C
Hub
[mm]
SP
Spindle type
ⁿ/ₐ
ST
Spindle slope
ⁿ/ₐ
B1
Length of the inner part
[mm]
D1
[mm]
E1
[mm]
F1
[mm]
G1
[mm]
G
Weight
[kg]
LC
Load capacity
[N]
MX
Torque
[Nm]
MY
Torque
[Nm]
MZ
Torque
[Nm]
BH
[mm]
EH
[mm]
TO
[mm]
D1H
[mm]
FH
[mm]
GH
[mm]
HH
[mm]
DH
[mm]
D2H
[mm]
TU
[mm]
RP-1-50-76-22-0-0-NR-0-0-...
Cross-roller mounted slid...
Basic version without spi...
1
50
76
22
Without Spindle
0
50
25
88
6
60.0
0.6
340
12.0
5.7
6.4
36
0
4
4xM4
24
20.0
0.0
37.0
4xM4
4
RP-2-50-102-25-0-0-NR-0-0...
Cross-roller mounted slid...
Basic version without spi...
2
50
102
25
Without Spindle
0
76
25
114
6
60.0
0.8
590
20.0
17.0
19.0
62
0
4
4xM4
24
36.0
0.0
37.0
4xM4
4
RP-3-50-152-50-0-0-NR-0-0...
Cross-roller mounted slid...
Basic version without spi...
3
50
152
50
Without Spindle
0
101
25
164
6
60.0
1.1
740
25.0
26.0
29.0
112
0
4
4xM4
24
61.0
0.0
37.0
4xM4
4
RP-4-75-102-25-0-0-NR-0-0...
Cross-roller mounted slid...
Basic version without spi...
4
75
102
25
Without Spindle
0
76
32
114
6
70.0
1.8
590
32.0
18.0
19.0
62
0
5
4xM5
34
36.0
0.0
56.0
4xM5
5
RP-5-75-127-25-0-0-NR-0-0...
Cross-roller mounted slid...
Basic version without spi...
5
75
127
25
Without Spindle
0
101
32
139
6
70.0
2.0
840
45.0
37.0
39.0
87
0
5
4xM5
34
61.0
0.0
56.0
4xM5
5
RP-6-75-152-50-0-0-NR-0-0...
Cross-roller mounted slid...
Basic version without spi...
6
75
152
50
Without Spindle
0
101
32
164
6
70.0
2.5
740
40.0
27.0
29.0
112
0
5
4xM5
34
61.0
0.0
56.0
4xM5
5
RP-7-100-152-25-0-0-NR-0-...
Cross-roller mounted slid...
Basic version without spi...
7
100
152
25
Without Spindle
0
126
37
164
6
81.0
4.0
1080
67.0
41.0
48.0
112
0
6
4xM6
52
86.0
0.0
74.0
4xM6
8
RP-8-100-203-50-0-0-NR-0-...
Cross-roller mounted slid...
Basic version without spi...
8
100
203
50
Without Spindle
0
152
37
215
6
64.0
4.7
1230
76.0
52.0
62.0
163
0
6
4xM6
52
112.0
0.0
74.0
4xM6
8
RP-9-100-254-50-0-0-NR-0-...
Cross-roller mounted slid...
Basic version without spi...
9
100
254
50
Without Spindle
0
203
37
266
6
64.0
6.1
1720
106.0
104.0
124.0
214
0
6
4xM6
52
163.0
0.0
74.0
4xM6
8
RP-10-100-305-75-0-0-NR-0...
Cross-roller mounted slid...
Basic version without spi...
10
100
305
75
Without Spindle
0
228
37
317
6
64.0
7.0
1820
112.0
118.0
141.0
90
265
6
8xM6
52
188.0
0.0
74.0
4xM6
8
RP-11-150-203-50-0-0-NR-0...
Cross-roller mounted slid...
Basic version without spi...
11
150
203
50
Without Spindle
0
152
50
219
8
107.0
10.0
2600
220.0
104.0
123.0
163
0
6
4xM8
95
112.0
0.0
120.0
4xM8
12
RP-12-150-305-100-0-0-NR-...
Cross-roller mounted slid...
Basic version without spi...
12
150
305
100
Without Spindle
0
203
50
321
8
107.0
13.2
3200
270.0
157.0
186.0
90
265
6
8xM8
95
163.0
0.0
120.0
4xM8
12
RP-13-150-406-100-0-0-NR-...
Cross-roller mounted slid...
Basic version without spi...
13
150
406
100
Without Spindle
0
304
50
422
8
107.0
18.0
5430
460.0
460.0
545.0
240
366
6
8xM8
95
90.0
264.0
120.0
8xM8
12
RP-14-150-406-150-0-0-NR-...
Cross-roller mounted slid...
Basic version without spi...
14
150
406
150
Without Spindle
0
253
50
422
8
107.0
16.5
3820
324.0
220.0
260.0
240
366
6
8xM8
95
213.0
0.0
120.0
4xM8
12
RP-15-200-457-150-0-0-NR-...
Cross-roller mounted slid...
Basic version without spi...
15
200
457
150
Without Spindle
0
304
58
473
8
107.0
30.0
5030
705.0
445.0
455.0
240
417
8
8xM10
120
90.0
264.0
155.0
8xM10
8
RP-16-200-610-200-0-0-NR-...
Cross-roller mounted slid...
Basic version without spi...
16
200
610
200
Without Spindle
0
406
58
626
8
107.0
40.0
6640
935.0
795.0
815.0
190
570
8
8xM10
120
190.0
366.0
155.0
8xM10
8
RP-17-300-410-100-0-0-NR-...
Cross-roller mounted slid...
Basic version without spi...
17
300
410
100
Without Spindle
0
308
75
430
10
166.5
59.0
8380
3190.0
800.0
825.0
190
370
15
8xM10
200
90.0
268.0
255.0
8xM12
15
RP-18-300-610-200-0-0-NR-...
Cross-roller mounted slid...
Basic version without spi...
18
300
610
200
Without Spindle
0
408
75
630
10
166.5
80.0
10370
3950.0
1205.0
1245.0
190
570
15
8xM12
200
190.0
368.0
255.0
8xM12
15
RP-19-300-710-300-0-0-NR-...
Cross-roller mounted slid...
Basic version without spi...
19
300
710
300
Without Spindle
0
408
75
730
10
166.5
91.5
8380
3190.0
800.0
825.0
290
670
15
8xM12
200
190.0
368.0
255.0
8xM12
15
RP-20-300-910-400-0-0-NR-...
Cross-roller mounted slid...
Basic version without spi...
20
300
910
400
Without Spindle
0
508
75
930
10
166.5
110.0
10370
3950.0
1205.0
1245.0
290
870
15
8xM12
200
290.0
468.0
255.0
8xM12
15
RP-21-300-1010-500-0-0-NR...
Cross-roller mounted slid...
Basic version without spi...
21
300
1010
500
Without Spindle
0
508
75
1030
10
166.5
125.0
8380
3190.0
800.0
825.0
490
970
15
8xM12
200
290.0
468.0
255.0
8xM12
15
RP-22-300-1210-600-0-0-NR...
Cross-roller mounted slid...
Basic version without spi...
22
300
1210
600
Without Spindle
0
608
75
1230
10
166.5
145.0
10370
3950.0
1205.0
1245.0
490
1170
15
8xM12
200
190.0
568.0
255.0
8xM12
15
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表