Q198C - Bear face projection welding stud
Chinese Manufacturers
月亿汽标
Powered by
CAD模型選擇
{chinese_manufacturers/yueyi/q198c.prj},{NB=Q198C655},{D=M6},{D1=14.5},{D1MAX=14.5},{D1MIN=14.23},{K=2.5},{KMAX=2.5},{KMIN=2.25},{R=0.3},{R1=0.7},{A=2.25},{D2=10.75},{D2MAX=10.75},{D2MIN=10.5},{H=1.25},{HMAX=1.25},{HMIN=0.9},{D3=2.6},{D3MAX=2.6},{D3MIN=2.4},{L=55.0},{LMIN=54.4},{LMAX=55.6},{M=6.000},{P=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D
[mm]
D1
[mm]
D1MAX
ⁿ/ₐ
D1MIN
[mm]
K
[mm]
KMAX
[mm]
KMIN
[mm]
R
min
[mm]
R1
max
[mm]
A
max
[mm]
D2
[mm]
D2MAX
[mm]
D2MIN
[mm]
H
[mm]
HMAX
[mm]
HMIN
[mm]
D3
[mm]
D3MAX
[mm]
D3MIN
[mm]
L
[mm]
LMIN
[mm]
LMAX
[mm]
Q198C48
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
8.0
7.5
8.5
Q198C410
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
10.0
9.5
10.5
Q198C412
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
12.0
11.5
12.5
Q198C414
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
14.0
13.5
14.5
Q198C416
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
16.0
15.5
16.5
Q198C420
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
20.0
19.5
20.5
Q198C425.5
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
25.5
24.5
25.5
Q198C430
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
30.0
29.5
30.5
Q198C435
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
35.0
34.5
35.5
Q198C440
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
40.0
39.5
40.5
Q198C445
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
45.0
44.5
45.5
Q198C450
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
50.0
49.5
50.5
Q198C510
M5
12.5
12.5
12.23
2.5
2.5
2.25
0.2
0.7
2.05
9.75
9.75
9.5
1.25
1.25
0.9
2.6
2.6
2.4
10.0
9.5
10.5
Q198C512
M5
12.5
12.5
12.23
2.5
2.5
2.25
0.2
0.7
2.05
9.75
9.75
9.5
1.25
1.25
0.9
2.6
2.6
2.4
12.0
11.5
12.5
Q198C514
M5
12.5
12.5
12.23
2.5
2.5
2.25
0.2
0.7
2.05
9.75
9.75
9.5
1.25
1.25
0.9
2.6
2.6
2.4
14.0
13.5
14.5
Q198C516
M5
12.5
12.5
12.23
2.5
2.5
2.25
0.2
0.7
2.05
9.75
9.75
9.5
1.25
1.25
0.9
2.6
2.6
2.4
16.0
15.5
16.5
Q198C520
M5
12.5
12.5
12.23
2.5
2.5
2.25
0.2
0.7
2.05
9.75
9.75
9.5
1.25
1.25
0.9
2.6
2.6
2.4
20.0
19.5
20.5
Q198C525.5
M5
12.5
12.5
12.23
2.5
2.5
2.25
0.2
0.7
2.05
9.75
9.75
9.5
1.25
1.25
0.9
2.6
2.6
2.4
25.5
24.5
25.5
Q198C530
M5
12.5
12.5
12.23
2.5
2.5
2.25
0.2
0.7
2.05
9.75
9.75
9.5
1.25
1.25
0.9
2.6
2.6
2.4
30.0
29.5
30.5
Q198C535
M5
12.5
12.5
12.23
2.5
2.5
2.25
0.2
0.7
2.05
9.75
9.75
9.5
1.25
1.25
0.9
2.6
2.6
2.4
35.0
34.5
35.5
Q198C540
M5
12.5
12.5
12.23
2.5
2.5
2.25
0.2
0.7
2.05
9.75
9.75
9.5
1.25
1.25
0.9
2.6
2.6
2.4
40.0
39.5
40.5
Q198C545
M5
12.5
12.5
12.23
2.5
2.5
2.25
0.2
0.7
2.05
9.75
9.75
9.5
1.25
1.25
0.9
2.6
2.6
2.4
45.0
44.5
45.5
Q198C550
M5
12.5
12.5
12.23
2.5
2.5
2.25
0.2
0.7
2.05
9.75
9.75
9.5
1.25
1.25
0.9
2.6
2.6
2.4
50.0
49.5
50.5
Q198C610
M6
14.5
14.5
14.23
2.5
2.5
2.25
0.3
0.7
2.25
10.75
10.75
10.5
1.25
1.25
0.9
2.6
2.6
2.4
10.0
9.5
10.5
Q198C612
M6
14.5
14.5
14.23
2.5
2.5
2.25
0.3
0.7
2.25
10.75
10.75
10.5
1.25
1.25
0.9
2.6
2.6
2.4
12.0
11.5
12.5
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HB4-16-2002 - Elbow,screwed-onto,90 degree,flared tube
Chinese Manufacturers
21.05.2014
CB-3 - CB-3
Chinese Manufacturers
21.05.2014
HB4-6-2002 - Union,with flange,flared tube
Chinese Manufacturers
21.05.2014
DIN 985 - Prevailing torque type hexagon nuts with non-metallic, low type
Chinese Manufacturers
27.05.2014
HB4-19-2002 - Tee,E type,flared tube
Chinese Manufacturers
21.05.2014
SSK1 - Stype steel agricultural chain attachments
Chinese Manufacturers
21.05.2014
SK1 - Stype steel agricultural chain attachments
Chinese Manufacturers
21.05.2014
Q199B - End face projection welding stud
Chinese Manufacturers
21.05.2014
4R210-08 - 4R210-08
Chinese Manufacturers
21.05.2014
C20 A-1 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
GB/T6174-2000 - 六角薄螺母 无倒角
Chinese Manufacturers
26.06.2017
HB4-18-2002 - Tee,D type,flared tube
Chinese Manufacturers
21.05.2014
HB4-10-2002 - Elbow,B type,45 degree,flared tube
Chinese Manufacturers
21.05.2014
DIN 582 - Ring nuts
Chinese Manufacturers
27.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表