GB/T7810-1995-ukflu-h - 滚动轴承 带座外球面球轴承 外形尺寸
Chinese Manufacturers
新疆滚动轴承
Powered by
CAD模型選擇
{chinese_manufacturers/xjb/gb7810-1995-ukflu-h.prj},{NB=UKFLU309+H2309 GB/T7810-1995},{IDNR=},{S=3},{T=UKFLU309+H2309},{D=45.000},{D0=40.000},{BB=57.000},{BB1=58.7},{B3=50.000},{SUC=22},{SUEL=19.8},{H=230.000},{L=125.000},{A=15.000},{AA=44.000},{J=177.000},{A2=25.000},{DZ=45.000},{DD=100.000},{C=33.000},{CA=7.800},{CB=3.500},{B2=11.000},{P=1.500},{B5=7.000},{DD1=48.250},{F=2.000},{B6=15.000},{KD1=56.000},{KD2=65.000},{KBB=10.000},{KB=6.000},{KH=2.500},{MD3=45.000},{MD4=56.000},{MD5=69.000},{MF1=6.000},{MM=42.500},{MF=6.000},{MB7=1.250},{MB2=5.000},{DA=100.000},{A1=18.000},{NMIN=25.000},{B=39.000},{B1=50.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
S
[mm]
T
[mm]
D
[mm]
D0
[mm]
BB
[mm]
BB1
[mm]
B3
[mm]
SUC
[mm]
SUEL
[mm]
H
[mm]
L
[mm]
AA
[mm]
J
[mm]
A2
[mm]
UKFLU205+H2305 GB/T7810-1...
2
UKFLU205+H2305
25.000
20.000
34.100
44.4
35.000
14.3
17.5
125.000
70.000
35.000
99.000
19.000
UKFLU206+H2306 GB/T7810-1...
2
UKFLU206+H2306
30.000
25.000
38.100
48.4
38.000
15.9
18.3
142.000
83.000
38.000
116.500
20.000
UKFLU207+H2307 GB/T7810-1...
2
UKFLU207+H2307
35.000
30.000
42.900
51.1
43.000
17.5
18.8
156.000
96.000
38.000
130.000
21.000
UKFLU208+H2308 GB/T7810-1...
2
UKFLU208+H2308
40.000
35.000
49.200
56.3
46.000
19
21.4
172.000
105.000
43.000
143.500
24.000
UKFLU209+H2309 GB/T7810-1...
2
UKFLU209+H2309
45.000
40.000
49.200
56.3
50.000
19
21.4
180.000
112.000
45.000
148.500
24.000
UKFLU210+H2310 GB/T7810-1...
2
UKFLU210+H2310
50.000
45.000
51.600
62.7
55.000
19
24.6
190.000
117.000
48.000
157.000
28.000
UKFLU211+H2311 GB/T7810-1...
2
UKFLU211+H2311
55.000
50.000
55.600
71.4
59.000
22.2
27.8
222.000
134.000
51.000
184.000
31.000
UKFLU212+H2312 GB/T7810-1...
2
UKFLU212+H2312
60.000
55.000
65.100
77.8
62.000
25.4
31
238.000
142.000
60.000
202.000
34.000
UKFLU305+H2305 GB/T7810-1...
3
UKFLU305+H2305
25.000
20.000
38.000
46.8
35.000
15
16.7
150.000
80.000
29.000
113.000
16.000
UKFLU306+H2306 GB/T7810-1...
3
UKFLU306+H2306
30.000
25.000
43.000
50
38.000
17
17.5
180.000
90.000
32.000
134.000
18.000
UKFLU307+H2307 GB/T7810-1...
3
UKFLU307+H2307
35.000
30.000
48.000
51.6
43.000
19
18.3
185.000
100.000
36.000
141.000
20.000
UKFLU308+H2308 GB/T7810-1...
3
UKFLU308+H2308
40.000
35.000
52.000
57.1
46.000
19
19.8
200.000
112.000
40.000
158.000
23.000
UKFLU309+H2309 GB/T7810-1...
3
UKFLU309+H2309
45.000
40.000
57.000
58.7
50.000
22
19.8
230.000
125.000
44.000
177.000
25.000
UKFLU310+H2310 GB/T7810-1...
3
UKFLU310+H2310
50.000
45.000
61.000
66.6
55.000
22
24.6
240.000
140.000
48.000
187.000
28.000
UKFLU311+H2311 GB/T7810-1...
3
UKFLU311+H2311
55.000
50.000
66.000
73
59.000
25
27.8
250.000
150.000
52.000
198.000
30.000
UKFLU312+H2312 GB/T7810-1...
3
UKFLU312+H2312
60.000
55.000
71.000
79.4
62.000
26
30.95
270.000
160.000
56.000
212.000
33.000
UKFLU313+H2313 GB/T7810-1...
3
UKFLU313+H2313
65.000
60.000
75.000
85.7
65.000
30
32.55
295.000
175.000
58.000
240.000
33.000
UKFLU315+H2315 GB/T7810-1...
3
UKFLU315+H2315
75.000
65.000
82.000
100
73.000
32
37.3
320.000
195.000
66.000
260.000
39.000
UKFLU316+H2316 GB/T7810-1...
3
UKFLU316+H2316
80.000
70.000
86.000
106.4
78.000
34
40.5
355.000
210.000
68.000
285.000
38.000
UKFLU317+H2317 GB/T7810-1...
3
UKFLU317+H2317
85.000
75.000
96.000
109.5
82.000
40
42.05
370.000
220.000
74.000
300.000
44.000
UKFLU318+H2318 GB/T7810-1...
3
UKFLU318+H2318
90.000
80.000
96.000
115.9
86.000
40
43.65
385.000
235.000
76.000
315.000
44.000
UKFLU319+H2319 GB/T7810-1...
3
UKFLU319+H2319
95.000
85.000
103.000
122.3
90.000
41
38.9
405.000
250.000
94.000
330.000
59.000
UKFLU320+H2320 GB/T7810-1...
3
UKFLU320+H2320
100.000
90.000
108.000
128.6
97.000
42
50
440.000
270.000
94.000
360.000
59.000
UKFLU322+H2322 GB/T7810-1...
3
UKFLU322+H2322
110.000
100.000
117.000
0
105.000
46
0
470.000
300.000
96.000
390.000
60.000
UKFLU324+H2324 GB/T7810-1...
3
UKFLU324+H2324
120.000
110.000
126.000
0
112.000
51
0
520.000
330.000
110.000
430.000
65.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表