GB804-88 - 球面六角螺母
Chinese Manufacturers
群杰紧固件
Powered by
CAD模型選擇
{chinese_manufacturers/qunjie/gb804-88.prj},{NB=Nuts GB 804 M16},{GUIGE=M16},{D=16.000},{P=1.500},{DA=17.300},{DAMAX=17.300},{DAMIN=16.000},{D1=18.000},{E=26.750},{EMIN=26.750},{M=25.420},{MMAX=25.420},{MMIN=24.580},{M1=19.660},{M1MIN=19.660},{R=25.000},{S=24.000},{SMAX=24.000},{SMIN=23.670}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
GUIGE
螺纹规格
ⁿ/ₐ
D
[mm]
P
[mm]
DA
[mm]
DAMAX
[mm]
DAMIN
[mm]
D1
[mm]
E
[mm]
EMIN
[mm]
M
[mm]
MMAX
[mm]
MMIN
[mm]
M1
[mm]
M1MIN
[mm]
R
[mm]
S
[mm]
SMAX
[mm]
SMIN
[mm]
螺母 GB 804 M6
M6
6.000
0.750
6.750
6.750
6.000
7.500
11.050
11.050
10.290
10.290
9.710
7.770
7.770
10.000
10.000
10.000
9.780
螺母 GB 804 M8
M8
8.000
1.000
8.750
8.750
8.000
9.500
14.380
14.380
12.350
12.350
11.650
9.320
9.320
12.000
13.000
13.000
12.730
螺母 GB 804 M10
M10
10.000
1.250
10.800
10.800
10.000
11.500
17.770
17.770
16.350
16.350
15.650
12.520
12.520
16.000
16.000
16.000
15.730
螺母 GB 804 M12
M12
12.000
1.500
13.000
13.000
12.000
14.000
20.030
20.030
20.420
20.420
19.580
15.660
15.660
20.000
18.000
18.000
17.730
螺母 GB 804 M16
M16
16.000
1.500
17.300
17.300
16.000
18.000
26.750
26.750
25.420
25.420
24.580
19.660
19.660
25.000
24.000
24.000
23.670
螺母 GB 804 M20
M20
20.000
2.000
21.600
21.600
20.000
22.000
32.950
32.950
32.500
32.500
31.500
25.200
25.200
32.000
30.000
30.000
29.160
螺母 GB 804 M24
M24
24.000
2.000
25.900
25.900
24.000
26.000
39.850
39.850
38.500
38.500
37.500
30.000
30.000
36.000
36.000
36.000
35.000
螺母 GB 804 M30
M30
30.000
2.000
32.400
32.400
30.000
32.000
50.850
50.850
48.500
48.500
47.500
38.000
38.000
40.000
46.000
46.000
45.000
螺母 GB 804 M36
M36
36.000
3.000
38.900
38.900
36.000
38.000
60.790
60.790
55.600
55.600
54.400
43.520
43.520
50.000
55.000
55.000
53.800
螺母 GB 804 M42
M42
42.000
3.000
45.400
45.400
42.000
44.000
72.090
72.090
65.600
65.600
64.400
51.520
51.520
63.000
65.000
65.000
63.800
螺母 GB 804 M48
M48
48.000
3.000
51.800
51.800
48.000
50.000
82.600
82.600
75.600
75.600
74.400
59.520
59.520
70.000
75.000
75.000
73.100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LSPM - Mini Slide Plates
Chinese Manufacturers
21.05.2014
LSPP - Cam Side Plater
Chinese Manufacturers
21.05.2014
LTPS - Cam Stroke Steel Plates
Chinese Manufacturers
21.05.2014
4A130-06 - 4A130-06
Chinese Manufacturers
21.05.2014
LSPD - Cam Side Slide Plates
Chinese Manufacturers
21.05.2014
LTPB - Cam Stroke Plates(15¡ã Type)
Chinese Manufacturers
21.05.2014
GB/T 819.2-1997-H2 - 十字槽沉头螺钉 第2部分:钢8.8、不锈钢A2-70和有色金属CU2或CU3
Chinese Manufacturers
21.05.2014
LGD12E - Shaft support linear guides
Chinese Manufacturers
21.05.2014
Q658 - Flared type tube fittings-Union cross-Body
Chinese Manufacturers
21.05.2014
HB4-13-2002 - Elbow,90 degree,flared tube
Chinese Manufacturers
21.05.2014
LUPC - Cam Upper Plates
Chinese Manufacturers
21.05.2014
LHLC-100 - H-Type Lifters
Chinese Manufacturers
21.05.2014
4A120-06 - 4A120-06
Chinese Manufacturers
21.05.2014
HB4-15-2002 - Elbow,A type,90 degree,flared tube
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表