GB806-88 - 滚花高螺母
Chinese Manufacturers
力隆紧固件
Powered by
CAD模型選擇
{chinese_manufacturers/lilong/gb806-88.prj},{NB=Nuts GB 806 M3},{GUIGE=M3},{D=3.000},{P=0.350},{DK=11.000},{DKMAX=11.000},{DKMIN=10.730},{M=7.000},{MMAX=7.000},{MMIN=6.640},{K=2.800},{DW=6.000},{DWMAX=6.000},{DWMIN=5.700},{DA=3.500},{DAMAX=3.500},{DAMIN=3.200},{T=2.000},{TMAX=2.000},{R=2.000},{RMIN=2.000},{H=1.200},{D1=5.200},{C=0.300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
GUIGE
螺纹规格
ⁿ/ₐ
D
[mm]
P
[mm]
DK
Before knurling
[mm]
DKMAX
[mm]
DKMIN
[mm]
M
[mm]
MMAX
[mm]
MMIN
[mm]
K
[mm]
DW
[mm]
DWMAX
[mm]
DWMIN
[mm]
DA
[mm]
DAMAX
[mm]
DAMIN
[mm]
T
[mm]
TMAX
[mm]
R
[mm]
RMIN
[mm]
H
[mm]
D1
[mm]
C
[mm]
螺母 GB 806 M1.6
M1.6
1.600
0.200
7.000
7.000
6.780
4.700
4.700
4.400
2.000
4.000
4.000
3.700
2.050
2.050
1.800
1.500
1.500
1.250
1.250
0.800
3.600
0.200
螺母 GB 806 M2
M2
2.000
0.250
8.000
8.000
7.780
5.000
5.000
4.700
2.000
4.500
4.500
4.200
2.450
2.450
2.200
1.500
1.500
1.250
1.250
1.000
3.800
0.200
螺母 GB 806 M2.5
M2.5
2.500
0.350
9.000
9.000
8.780
5.500
5.500
5.200
2.200
5.000
5.000
4.700
2.950
2.950
2.700
2.000
2.000
1.500
1.500
1.000
4.400
0.200
螺母 GB 806 M3
M3
3.000
0.350
11.000
11.000
10.730
7.000
7.000
6.640
2.800
6.000
6.000
5.700
3.500
3.500
3.200
2.000
2.000
2.000
2.000
1.200
5.200
0.300
螺母 GB 806 M4
M4
4.000
0.500
12.000
12.000
11.730
8.000
8.000
7.640
3.000
8.000
8.000
7.640
4.500
4.500
4.200
2.500
2.500
2.000
2.000
1.500
6.400
0.300
螺母 GB 806 M5
M5
5.000
0.500
16.000
16.000
15.730
10.000
10.000
9.640
4.000
10.000
10.000
9.640
5.500
5.500
5.200
3.000
3.000
2.500
2.500
2.000
9.000
0.500
螺母 GB 806 M6
M6
6.000
0.750
20.000
20.000
19.670
12.000
12.000
11.570
5.000
12.000
12.000
11.570
6.560
6.560
6.200
4.000
4.000
3.000
3.000
2.500
11.000
0.500
螺母 GB 806 M8
M8
8.000
1.000
24.000
24.000
23.670
16.000
16.000
15.570
6.000
16.000
16.000
15.570
8.860
8.860
8.500
5.000
5.000
4.000
4.000
3.000
13.000
0.800
螺母 GB 806 M10
M10
10.000
1.250
30.000
30.000
29.670
20.000
20.000
19.480
8.000
20.000
20.000
19.480
10.930
10.930
10.500
6.500
6.500
5.000
5.000
3.800
17.500
0.800
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表