GB6178-86 - 1型六角开槽螺母—A和B级
Chinese Manufacturers
金鼎紧固件
Powered by
CAD模型選擇
{chinese_manufacturers/jinding/gb6178-86.prj},{NB=Nuts GB 6178 M12},{GUIGE=M12},{D=12.000},{P=1.500},{DA=13.000},{DAMAX=13.000},{DAMIN=12.000},{DE=0.000},{DEMAX=0.000},{DEMIN=0.000},{DW=16.600},{DWMIN=16.600},{E=20.030},{EMIN=20.030},{M=15.800},{MMAX=15.800},{MMIN=15.370},{M1=8.300},{M1MIN=8.300},{N=4.250},{NMIN=3.500},{NMAX=4.250},{S=18.000},{SMAX=18.000},{SMIN=17.730},{W=10.800},{WMAX=10.800},{WMIN=10.370},{KAIKOUXIAO=3.2¡Á22}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
GUIGE
螺纹规格
ⁿ/ₐ
D
[mm]
P
[mm]
DA
[mm]
DAMAX
[mm]
DAMIN
[mm]
DE
[mm]
DEMAX
[mm]
DEMIN
[mm]
DW
[mm]
DWMIN
[mm]
E
[mm]
EMIN
[mm]
M
[mm]
MMAX
[mm]
MMIN
[mm]
M1
[mm]
M1MIN
[mm]
N
[mm]
NMIN
[mm]
NMAX
[mm]
S
[mm]
SMAX
[mm]
SMIN
[mm]
W
[mm]
WMAX
[mm]
WMIN
[mm]
KAIKOUXIAO
The openings pin
[mm]
螺母 GB 6178 M4
M4
4.000
0.500
4.600
4.600
4.000
0.000
0.000
0.000
5.900
5.900
7.660
7.660
5.000
5.000
4.700
2.320
2.320
1.800
1.200
1.800
7.000
7.000
6.780
3.200
3.200
2.900
1¡Á10
螺母 GB 6178 M5
M5
5.000
0.500
5.750
5.750
5.000
0.000
0.000
0.000
6.900
6.900
8.790
8.790
6.700
6.700
6.340
3.520
3.520
2.000
1.400
2.000
8.000
8.000
7.780
4.700
4.700
4.400
1.2¡Á12
螺母 GB 6178 M6
M6
6.000
0.750
6.750
6.750
6.000
0.000
0.000
0.000
8.900
8.900
11.050
11.050
7.700
7.700
7.340
3.920
3.920
2.600
2.000
2.600
10.000
10.000
9.780
5.200
5.200
4.900
1.6¡Á14
螺母 GB 6178 M8
M8
8.000
1.000
8.750
8.750
8.000
0.000
0.000
0.000
11.600
11.600
14.380
14.380
9.800
9.800
9.440
5.150
5.150
3.100
2.500
3.100
13.000
13.000
12.730
6.800
6.800
6.440
2¡Á16
螺母 GB 6178 M10
M10
10.000
1.250
10.800
10.800
10.000
0.000
0.000
0.000
14.600
14.600
17.770
17.770
12.400
12.400
11.970
6.430
6.430
3.400
2.800
3.400
16.000
16.000
15.730
8.400
8.400
8.040
2.5¡Á20
螺母 GB 6178 M12
M12
12.000
1.500
13.000
13.000
12.000
0.000
0.000
0.000
16.600
16.600
20.030
20.030
15.800
15.800
15.370
8.300
8.300
4.250
3.500
4.250
18.000
18.000
17.730
10.800
10.800
10.370
3.2¡Á22
螺母 GB 6178 M14
M14
14.000
1.500
15.100
15.100
14.000
0.000
0.000
0.000
19.600
19.600
23.350
23.350
17.800
17.800
17.370
9.680
9.680
4.250
3.500
4.250
21.000
21.000
20.670
12.800
12.800
12.370
3.2¡Á26
螺母 GB 6178 M16
M16
16.000
1.500
17.300
17.300
16.000
0.000
0.000
0.000
22.500
22.500
26.750
26.750
20.800
20.800
20.280
11.280
11.280
5.700
4.500
5.700
24.000
24.000
23.670
14.800
14.800
14.370
4¡Á28
螺母 GB 6178 M20
M20
20.000
2.000
21.600
21.600
20.000
28.000
28.000
27.160
27.700
27.700
32.950
32.950
24.000
24.000
23.160
13.520
13.520
5.700
4.500
5.700
30.000
30.000
29.160
18.000
18.000
17.300
4¡Á36
螺母 GB 6178 M24
M24
24.000
2.000
25.900
25.900
24.000
34.000
34.000
33.000
33.200
33.200
39.550
39.550
29.500
29.500
28.660
16.160
16.160
6.700
5.500
6.700
36.000
36.000
35.000
21.500
21.500
20.660
5¡Á40
螺母 GB 6178 M30
M30
30.000
2.000
32.400
32.400
30.000
42.000
42.000
41.000
42.700
42.700
50.850
50.850
34.600
34.600
33.600
19.440
19.440
8.500
7.000
8.500
46.000
46.000
45.000
25.600
25.600
24.760
6.3¡Á50
螺母 GB 6178 M36
M36
36.000
3.000
38.900
38.900
36.000
50.000
50.000
49.000
51.100
51.100
60.790
60.790
40.000
40.000
39.000
23.520
23.520
8.500
7.000
8.500
55.000
55.000
53.800
31.000
31.000
30.000
6.3¡Á65
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GH 5789-86 B - 六角法兰面螺栓—加大系列—B级
Chinese Manufacturers
21.05.2014
GB817-88 A - 带槽圆螺母
Chinese Manufacturers
21.05.2014
12A-Z1 - 12A-Z1
Chinese Manufacturers
21.05.2014
GB 37-88 - T形槽用螺栓
Chinese Manufacturers
21.05.2014
HB4-21-2002 - Tee,A type,flared tube
Chinese Manufacturers
21.05.2014
F3-6 - F3-6
Chinese Manufacturers
21.05.2014
HB4-19-2002 - Tee,E type,flared tube
Chinese Manufacturers
21.05.2014
HB4-15-2002 - Elbow,A type,90 degree,flared tube
Chinese Manufacturers
21.05.2014
HB4-14-2002 - Elbow,B type,90 degree,flared tube
Chinese Manufacturers
21.05.2014
GB 836-88 - 滚花小头螺钉
Chinese Manufacturers
21.05.2014
GB/T 819.2-1997-H2 - 十字槽沉头螺钉 第2部分:钢8.8、不锈钢A2-70和有色金属CU2或CU3
Chinese Manufacturers
21.05.2014
10A-K2 - 10A-K2
Chinese Manufacturers
21.05.2014
GB 823-88 - 十字槽小盘头螺钉
Chinese Manufacturers
21.05.2014
GB817-88 B - 带槽圆螺母
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表