GB/T 16643-1996 NKIR - 滚动轴承 滚针和推力圆柱滚子组合轴承 外形尺寸
Chinese Manufacturers
国大轴承
Powered by
CAD模型選擇
{chinese_manufacturers/gd/gd-gb16643-1996nkxr.prj},{NB=Rolling bearings NKXR25GB/T 16643-1996},{IDNR=},{TA=NKXR25},{FW=25},{D1=25.000},{C=30.000},{DD=37.000},{DD1=42.000},{DD2=42.000},{DD3=43.200},{T=11.000},{C1=9.500},{R=0.600},{R1=0.300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
TA
[mm]
FW
[mm]
D1
[mm]
C
[mm]
DD
[mm]
DD1
smax
[mm]
DD2
[mm]
DD3
max
[mm]
T
[mm]
C1
[mm]
R
smax
[mm]
R1
smin
[mm]
滚动轴承 NKXR15 GB/T 16643-19...
NKXR15
15
15.000
23.000
24.000
28.000
28.000
29.200
9.000
6.500
0.300
0.300
滚动轴承 NKXR17 GB/T 16643-19...
NKXR17
17
17.000
25.000
26.000
30.000
30.000
31.200
9.000
8.000
0.300
0.300
滚动轴承 NKXR20 GB/T 16643-19...
NKXR20
20
20.000
30.000
30.000
35.000
35.000
36.200
10.000
10.500
0.300
0.300
滚动轴承 NKXR25 GB/T 16643-19...
NKXR25
25
25.000
30.000
37.000
42.000
42.000
43.200
11.000
9.500
0.600
0.300
滚动轴承 NKXR30 GB/T 16643-19...
NKXR30
30
30.000
30.000
42.000
47.000
47.000
48.200
11.000
9.500
0.600
0.300
滚动轴承 NKXR35 GB/T 16643-19...
NKXR35
35
35.000
30.000
47.000
52.000
52.000
53.200
12.000
9.000
0.600
0.300
滚动轴承 NKXR40 GB/T 16643-19...
NKXR40
40
40.000
32.000
52.000
60.000
60.000
61.200
13.000
10.000
0.600
0.600
滚动轴承 NKXR45 GB/T 16643-19...
NKXR45
45
45.000
32.000
58.000
65.000
65.000
66.500
14.000
9.000
0.600
0.600
滚动轴承 NKXR50 GB/T 16643-19...
NKXR50
50
50.000
35.000
62.000
70.000
70.000
71.500
14.000
10.000
0.600
0.600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表