您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
3M 09 - HTD timing pulleys with pilot bore
Chiaravalli
Open transmission
Timing pulleys
HTD timing pulleys
3M
Powered by
CAD模型選擇
{chiaravalli/open_transmission/toothed_pulleys/htd_timing_pulleys/3m/3m_09_aluminium_asmtab.prj},{NB=40109024},{TYPE=24- 3M- 09F},{CODE=40109024},{EXEC=1F},{T=24},{DP=22.92},{DE=22.16},{DF=25},{DM=13.0},{F=12.8},{L=20.6},{D=6},{NF=518},{WEIGHT=0.02},{MAT=ALUMINIUM},{L1=15.0},{DFX=25.0},{DX=6},{NFX=518},{PPATH=3m_09_aluminium_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
TYPE
ⁿ/ₐ
CODE
Part number
ⁿ/ₐ
EXEC
design
ⁿ/ₐ
T
Number of teeth
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df flanges
[mm]
DM
Dm Hub
[mm]
F
[mm]
L
[mm]
D
d Ø Bore
[mm]
NF
Flange number
ⁿ/ₐ
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
40109010
10- 3M- 09F
40109010
0F
10
9.55
8.79
13
13.0
10.2
17.5
-
501
0.01
Alumium
40109012
12- 3M- 09F
40109012
0F
12
11.46
10.70
15
15.0
10.2
17.5
-
502
0.01
Alumium
40109014
14- 3M- 09F
40109014
0F
14
13.37
12.61
16
16.0
10.2
17.5
-
503
0.01
Alumium
40109015
15- 3M- 09F
40109015
0F
15
14.32
13.56
17.5
17.5
10.2
17.5
-
516
0.01
Alumium
40109016
16- 3M- 09F
40109016
1F
16
15.28
14.52
17.5
10.0
12.8
20.6
4
504
0.01
Alumium
40109018
18- 3M- 09F
40109018
1F
18
17.19
16.43
20
11.0
12.8
20.6
6
505
0.01
Alumium
40109020
20- 3M- 09F
40109020
1F
20
19.10
18.34
23
12.0
12.8
20.6
6
517
0.01
Alumium
40109021
21- 3M- 09F
40109021
1F
21
20.05
19.29
25
13.0
12.8
20.6
6
518
0.01
Alumium
40109022
22- 3M- 09F
40109022
1F
22
21.01
20.25
25
13.0
12.8
20.6
6
518
0.01
Alumium
40109024
24- 3M- 09F
40109024
1F
24
22.92
22.16
25
13.0
12.8
20.6
6
518
0.02
Alumium
40109026
26- 3M- 09F
40109026
1F
26
24.83
24.07
28
16.0
12.8
20.6
6
508
0.02
Alumium
40109028
28- 3M- 09F
40109028
1F
28
26.74
25.98
32
18.0
12.8
20.6
6
509
0.02
Alumium
40109030
30- 3M- 09F
40109030
1F
30
28.65
27.89
32
20.0
12.8
20.6
6
509
0.30
Alumium
40109032
32- 3M- 09F
40109032
1F
32
30.56
29.80
36
22.0
12.8
20.6
6
510
0.30
Alumium
40109036
36- 3M- 09F
40109036
1F
36
34.38
33.62
39
26.0
13.4
22.2
6
519
0.05
Alumium
40109040
40- 3M- 09F
40109040
1F
40
38.20
37.44
42
28.0
13.4
22.2
6
513
0.06
Alumium
40109044
44- 3M- 09F
40109044
1F
44
42.02
41.26
48
33.0
13.4
22.2
6
520
0.07
Alumium
40109048
48- 3M- 09
40109048
8
48
45.84
45.08
-
33.0
13.4
22.2
8
-
0.11
Alumium
40109060
60- 3M- 09
40109060
8
60
57.30
56.54
-
33.0
13.4
22.2
8
-
0.11
Alumium
40109072
72- 3M- 09
40109072
8
72
68.75
67.99
-
33.0
13.4
22.2
8
-
0.15
Alumium
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表