您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
T10 Aluminium - Timing bars
Chiaravalli
Open transmission
Timing Bars
Powered by
CAD模型選擇
{chiaravalli/open_transmission/timing_bars/t10_aluminium.prj},{NB=45100022},{TYPE=T 10- 22},{CODE=45100022},{ND=22},{DE=68.15},{LU=160},{LT=160},{WEIGHT=1.45},{MAT=Aluminium}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYPE
ⁿ/ₐ
CODE
Part number
ⁿ/ₐ
ND
Number of teeth
ⁿ/ₐ
DE
External
[mm]
LU
Useful
[mm]
LT
Total
[mm]
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
45100010
T 10- 10
45100010
10
29.98
140
140
0.23
Aluminium
45100011
T 10- 11
45100011
11
33.16
140
140
0.29
Aluminium
45100012
T 10- 12
45100012
12
36.35
140
140
0.35
Aluminium
45100013
T 10- 13
45100013
13
39.55
140
140
0.42
Aluminium
45100014
T 10- 14
45100014
14
42.70
160
160
0.56
Aluminium
45100015
T 10- 15
45100015
15
45.90
160
160
0.66
Aluminium
45100016
T 10- 16
45100016
16
49.10
160
160
0.76
Aluminium
45100017
T 10- 17
45100017
17
52.25
160
160
0.86
Aluminium
45100018
T 10- 18
45100018
18
55.45
160
160
0.99
Aluminium
45100019
T 10- 19
45100019
19
58.65
160
160
1.10
Aluminium
45100020
T 10- 20
45100020
20
61.80
160
160
1.22
Aluminium
45100021
T 10- 21
45100021
21
65.00
160
160
1.32
Aluminium
45100022
T 10- 22
45100022
22
68.15
160
160
1.45
Aluminium
45100023
T 10- 23
45100023
23
71.35
160
160
1.60
Aluminium
45100024
T 10- 24
45100024
24
74.55
160
160
1.76
Aluminium
45100026
T 10- 26
45100026
26
80.90
160
160
2.08
Aluminium
45100028
T 10- 28
45100028
28
87.25
160
160
2.44
Aluminium
45100030
T 10- 30
45100030
30
93.65
160
160
2.84
Aluminium
45100032
T 10- 32
45100032
32
100.00
160
160
3.25
Aluminium
45100034
T 10- 34
45100034
34
106.40
160
160
3.69
Aluminium
45100036
T 10- 36
45100036
36
112.75
160
160
4.15
Aluminium
45100038
T 10- 38
45100038
38
119.10
160
160
4.62
Aluminium
45100040
T 10- 40
45100040
40
125.45
160
160
5.15
Aluminium
45100045
T 10- 45
45100045
45
141.40
160
160
6.59
Aluminium
45100048
T 10- 48
45100048
48
150.95
160
160
7.55
Aluminium
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表