目錄: CHELIC
Created: 24.03.2015
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CHELIC
RTH - 回转气缸
CHELIC
空压气缸
回转气缸
齿排式回转气缸
RTH 回转气缸
Powered by
CAD模型選擇
{chelic/cylinder/rotary_cylinder/tooth_type_rotary_cylinder/rth_series/rth_asmtab.prj},{NB=RTH40-90(0)},{TYPE=RTH},{BORE=40},{ANGLE=90},{AXIS=},{SWT=},{SWN=},{POS=0},{B=143},{C=112},{CF=81},{D=75},{E=72},{F=8},{G=65},{H=53},{J=37.5},{K=93},{L=27.5},{M=60},{N=38.0},{NK=M5},{P=30},{Q=16},{QF=25},{R=25},{S=M6},{T=5},{TF=5},{U=18},{UF=16.5},{V=35},{W=4},{X=G1/4},{Y=14},{Z=M6},{PPATH=assemblies/rth_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TYPE
机种式样
ⁿ/ₐ
BORE
气缸内径
[mm]
A
[mm]
B
[mm]
C
[mm]
CF
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
NK
ⁿ/ₐ
P
[mm]
Q
[mm]
QF
[mm]
R
[mm]
S
ⁿ/ₐ
T
[mm]
TF
[mm]
U
[mm]
UF
[mm]
V
[mm]
W
[mm]
X
[mm]
Y
[mm]
Z
ⁿ/ₐ
RTH40-90
RTH
40
263
143
112
81
75
72
8
65
53
37.5
93
27.5
60
38.0
M5
30
16
25
25
M6
5
5
18
16.5
35
4
G1/4
14
M6
RTH63-90
RTH
63
306
181
138
95
90
82
10
75
75
42.5
110
30.0
70
56.5
M8
42
24
30
36
M8
8
6
27
22.0
45
5
G3/8
19
M8
RTH80-90
RTH
80
343
221
170
119
105
96
12
95
95
51.5
135
36.0
82
72.0
M8
50
28
35
45
M10
8
6
31
27.5
45
6
G3/8
24
M10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表