目錄: CHELIC
Created: 24.03.2015
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CHELIC
HSR(L) series - 气压转角下压缸
CHELIC
空压气缸
夹紧气缸
转角下压缸
HSR(L) 气压转角下压缸
Powered by
CAD模型選擇
{chelic/cylinder/clamping_cylinder/rotary_clamping_cylinder/hsr_l_series/hsr_asmtab.prj},{NB=HSR32x15(0,0)},{MODEL=HSR},{BORE=32},{STROKE=15},{CT=},{POS=0},{RA=0},{G1=70},{G2=140},{ST=26},{A=82},{A1=108},{A2=128},{A3=127},{B=78},{C=28},{D1=19},{D2=19},{E1=M8x1.25P},{E2=Ø8},{F=8},{H=9},{I=Ø46},{J=50},{K=40},{L=Ø5.6},{M=PT 1/8},{N=50},{O=9.5},{P=25},{Q=Ø9},{R=Ø14},{S=Ø16},{T=7},{U=9.5},{N1=11.5},{N2=19},{N3=45},{PPATH=assemblies/hsr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BORE
气缸内径
[mm]
STROKE
标准行程
[mm]
G1
[mm]
G2
[mm]
ST
[mm]
A
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
B
[mm]
C
[mm]
D1
[mm]
D2
[mm]
E1
[mm]
E2
[mm]
F
[mm]
H
[mm]
I
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
O
[mm]
P
[mm]
Q
[mm]
R
[mm]
S
[mm]
T
[mm]
U
[mm]
N1
[mm]
N2
[mm]
N3
[mm]
HSR25x13
25
13
50
-
22
67
89
105.9
-
65
23
15.9
-
M6x1.0P
-
6
-
Ø35
38
30
Ø4.6
M5x0.8P
35
-
-
Ø6.8
Ø11
Ø14
5
8.5
8
16.5
39.5
HSR32x15
32
15
70
140
26
82
108
128
127
78
28
19
19
M8x1.25P
Ø8
8
9
Ø46
50
40
Ø5.6
PT 1/8
50
9.5
25
Ø9
Ø14
Ø16
7
9.5
11.5
19
45
HSR40x15
40
15
75
140
26
82
108
128
127
78
28
19
19
M8x1.25P
Ø8
8
9
Ø55
60
48
Ø6.8
PT 1/8
55
9.5
25
Ø9
Ø14
Ø16
7
9.5
14
19
45
HSR50x17
50
17
85
160
30
94
124
150.4
146.2
90
31
25.4
22.2
M10x1.5P
Ø8
10
10
Ø65
70
57
Ø6.8
PT 1/8
60
11.1
29
Ø11
Ø18
Ø20
9
12.5
17
21
54
HSR63x17
63
17
95
160
30
94
124
150.4
146.2
90
31
25.4
22.2
M10x1.5P
Ø8
10
10
Ø78
83
67
Ø9
PT 1/8
70
11.1
29
Ø11
Ø18
Ø20
9
12.5
20
21
54
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表