ST438V - Stainless Steel Telescopic Slide - Full Extension with Lock out - max Load rating : 65 kg - Lengths : 200 - 1000 mm
Chambrelan
Telescopic slides with full extension
Stainless steel telescopic slides with full extension
Powered by
CAD模型選擇
{chambrelan/total20extension/stainless/st438v.prj},{NB=chambrelan_ST438V-0550-0},{NNCUSTOM=ST438V},{NTCUSTOM=3 beams ball bearing telescopic slides},{CNSORDERNO=ST438V-0550},{DESC=3 beams ball bearing telescopic slides},{MATERIAL=Stainless Steel},{L=550},{D=563},{LOAD=63},{FORM=Closed},{INFO=Detail},{INFOS=https://www.chambrelan.com/ST438V},{INAMECLOSED=03893__st438v2d05502d0},{INAMEOPEN=03894__st438v2d05502d1},{SHA256CLOSED=zkQBdFgaMmiWtZvtHU2VtsjyWmaSl4ngFQWylJrZdic=},{SHA256OPEN=AKfBZyM5InS0PhM5z8r2j90Pz2HhVYGQ9VCeQkcSkHM=},{NAMECLOSED=03893__st438v-0550-0},{NAMEOPEN=03894__st438v-0550-1},{REFCLOSED=ST438V-0550-0},{REFOPEN=ST438V-0550-1},{KEYWORDS=Linear, Guide, Telescopic, Slides}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CNSORDERNO
ⁿ/ₐ
DESC
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
L
Extension
[mm]
D
Closed length
[mm]
LOAD
Load per pair on major axis
[kg]
CHAMBRELAN - ST438V-0250
ST438V-0250
3 beams ball bearing tele...
Stainless Steel
250
263
45
CHAMBRELAN - ST438V-0300
ST438V-0300
3 beams ball bearing tele...
Stainless Steel
300
313
50
CHAMBRELAN - ST438V-0350
ST438V-0350
3 beams ball bearing tele...
Stainless Steel
350
363
55
CHAMBRELAN - ST438V-0400
ST438V-0400
3 beams ball bearing tele...
Stainless Steel
400
413
60
CHAMBRELAN - ST438V-0450
ST438V-0450
3 beams ball bearing tele...
Stainless Steel
450
463
63
CHAMBRELAN - ST438V-0500
ST438V-0500
3 beams ball bearing tele...
Stainless Steel
500
513
65
CHAMBRELAN - ST438V-0550
ST438V-0550
3 beams ball bearing tele...
Stainless Steel
550
563
63
CHAMBRELAN - ST438V-0600
ST438V-0600
3 beams ball bearing tele...
Stainless Steel
600
613
60
CHAMBRELAN - ST438V-0650
ST438V-0650
3 beams ball bearing tele...
Stainless Steel
650
663
55
CHAMBRELAN - ST438V-0700
ST438V-0700
3 beams ball bearing tele...
Stainless Steel
700
713
50
CHAMBRELAN - ST438V-0750
ST438V-0750
3 beams ball bearing tele...
Stainless Steel
750
763
45
CHAMBRELAN - ST438V-0800
ST438V-0800
3 beams ball bearing tele...
Stainless Steel
800
813
40
CHAMBRELAN - ST438V-0850
ST438V-0850
3 beams ball bearing tele...
Stainless Steel
850
863
35
CHAMBRELAN - ST438V-0900
ST438V-0900
3 beams ball bearing tele...
Stainless Steel
900
913
30
CHAMBRELAN - ST438V-1000
ST438V-1000
3 beams ball bearing tele...
Stainless Steel
1000
1013
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表