D402 - Aluminium Telescopic Slide - Partial Extension - max Load rating : 33 kg - Lengths : 150 - 650 mm
Chambrelan
Telescopic slides with partial extension
Aluminium telescopic slides with partial extension
Powered by
CAD模型選擇
{chambrelan/partial20extension/aluminium/d402.prj},{NB=chambrelan_D402-0350-0},{NNCUSTOM=D402},{NTCUSTOM=2 beams ball bearing telescopic slides},{CNSORDERNO=D402-0350},{DESC=2 beams ball bearing telescopic slides},{MATERIAL=Anodised Aluminium},{L=350},{D=230},{LOAD=30},{FORM=Closed},{INFO=Detail},{INFOS=https://www.chambrelan.com/D402},{INAMECLOSED=00042__d4022d03502d0},{INAMEOPEN=00043__d4022d03502d1},{SHA256CLOSED=5h658U/J7knxscejW/cLhSgzrv1PKsgAOaBfN4wdDcE=},{SHA256OPEN=VxLKW2nfQyfIHiFsZe4/KTBFJ5bjHHaqKt0/NviIRfo=},{NAMECLOSED=00042__d402-0350-0},{NAMEOPEN=00043__d402-0350-1},{REFCLOSED=D402-0350-0},{REFOPEN=D402-0350-1},{KEYWORDS=Linear, Guide, Telescopic, Slides}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CNSORDERNO
ⁿ/ₐ
DESC
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
L
Extension
[mm]
D
Closed length
[mm]
LOAD
Load per pair on major axis
[kg]
CHAMBRELAN - D402-0150
D402-0150
2 beams ball bearing tele...
Aluminium
150
70
13
CHAMBRELAN - D402-0200
D402-0200
2 beams ball bearing tele...
Aluminium
200
120
16
CHAMBRELAN - D402-0250
D402-0250
2 beams ball bearing tele...
Aluminium
250
160
20
CHAMBRELAN - D402-0300
D402-0300
2 beams ball bearing tele...
Aluminium
300
180
26
CHAMBRELAN - D402-0350
D402-0350
2 beams ball bearing tele...
Aluminium
350
230
30
CHAMBRELAN - D402-0400
D402-0400
2 beams ball bearing tele...
Aluminium
400
280
32
CHAMBRELAN - D402-0450
D402-0450
2 beams ball bearing tele...
Aluminium
450
300
33
CHAMBRELAN - D402-0500
D402-0500
2 beams ball bearing tele...
Aluminium
500
330
33
CHAMBRELAN - D402-0550
D402-0550
2 beams ball bearing tele...
Aluminium
550
350
31
CHAMBRELAN - D402-0600
D402-0600
2 beams ball bearing tele...
Aluminium
600
400
28
CHAMBRELAN - D402-0650
D402-0650
2 beams ball bearing tele...
Aluminium
650
450
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表