您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Metric Compression Springs
Century Spring
Compression Springs
Powered by
CAD模型選擇
{century_spring/compression_springs/metric_compression_springs_asmtab.prj},{NB=75715},{PN=75715},{ODMM=9.60},{ODI=0.378},{FLMM=31.50},{FLI=1.240},{IDMM=6.40},{IDI=0.252},{RN=15.56},{RL=88.930},{SMDMM=8.97},{SMDI=0.353},{SMLN=139.52},{SMLL=31.392},{SLMM=16.80},{SLI=0.661},{WDMM=1.60},{WDI=0.063},{TC=10.5},{MAT=MW},{EDS=CG},{FIN=Z},{DEFAULTSORTATTR=1473},{PPATH=parts/metric_compression_springs_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
ODMM
O.D.
[mm]
ODI
O.D.
[Inch]
FLMM
Free Length
[mm]
FLI
Free Length
[Inch]
IDMM
I.D.
[mm]
IDI
I.D.
[Inch]
RN
Rate (N/mm)
ⁿ/ₐ
RL
Rate (Lbs./In.)
ⁿ/ₐ
SMDMM
Sugg Max. Defl.
[mm]
SMDI
Sugg Max. Defl.
[Inch]
SMLN
Sugg Max. Load
[N]
SMLL
Sugg Max. Load
[Lbs.]
SLMM
Solid Length
[mm]
SLI
Solid Length
[Inch]
WDMM
Wire Dia.
[mm]
WDI
Wire Dia.
[Inch]
TC
Total Coils
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
EDS
Ends
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
75777
75777
1.20
0.047
2.00
0.079
0.80
0.031
4.53
25.870
0.66
0.026
2.97
0.667
1.30
0.051
0.20
0.008
5.5
MW
C
N
75778
75778
1.20
0.047
2.70
0.106
0.80
0.031
2.88
16.450
1.00
0.039
2.88
0.647
1.70
0.067
0.20
0.008
7.5
MW
C
N
75779
75779
1.20
0.047
3.90
0.154
0.80
0.031
1.87
10.680
1.59
0.062
2.97
0.667
2.30
0.091
0.20
0.008
10.5
MW
C
N
75780
75780
1.20
0.047
5.50
0.217
0.80
0.031
1.27
7.250
2.34
0.092
2.97
0.667
3.10
0.122
0.20
0.008
14.5
MW
C
N
75781
75781
1.20
0.047
7.80
0.307
0.80
0.031
0.86
4.910
3.45
0.136
2.97
0.667
4.30
0.169
0.20
0.008
20.5
MW
C
N
75000
75000
1.40
0.055
3.50
0.140
1.00
0.039
1.61
9.230
1.60
0.063
2.58
0.581
1.91
0.075
0.20
0.008
8.4
MW
C
N
75001
75001
1.40
0.055
5.00
0.200
1.00
0.039
1.06
6.070
2.41
0.095
2.56
0.577
2.59
0.102
0.20
0.008
11.7
MW
C
N
75002
75002
1.40
0.055
7.50
0.300
1.00
0.039
0.68
3.870
3.79
0.149
2.56
0.577
3.71
0.146
0.20
0.008
17.3
MW
C
N
75003
75003
1.40
0.055
10.00
0.390
1.00
0.039
0.50
2.840
5.16
0.203
2.56
0.576
4.85
0.191
0.20
0.008
22.9
MW
C
N
75004
75004
1.40
0.055
12.50
0.490
1.00
0.039
0.39
2.240
6.53
0.257
2.56
0.576
5.97
0.235
0.20
0.008
28.4
MW
C
N
75005
75005
1.40
0.055
15.00
0.590
1.00
0.039
0.32
1.850
7.93
0.312
2.57
0.578
7.09
0.279
0.20
0.008
33.9
MW
C
N
75006
75006
1.40
0.055
17.50
0.690
1.00
0.039
0.28
1.580
9.27
0.365
2.56
0.576
8.23
0.324
0.20
0.008
39.5
MW
C
N
75024
75024
1.40
0.055
2.30
0.090
1.00
0.039
2.84
16.200
0.91
0.036
2.59
0.583
1.30
0.051
0.20
0.008
5.5
MW
C
N
75025
75025
1.40
0.055
3.20
0.130
1.00
0.039
1.80
10.310
1.42
0.056
2.56
0.577
1.70
0.067
0.20
0.008
7.5
MW
C
N
75026
75026
1.40
0.055
4.60
0.180
1.00
0.039
1.17
6.670
2.21
0.087
2.58
0.580
2.30
0.091
0.20
0.008
10.5
MW
C
N
75027
75027
1.40
0.055
6.50
0.260
1.00
0.039
0.79
4.540
3.25
0.128
2.58
0.581
3.10
0.122
0.20
0.008
14.5
MW
C
N
75028
75028
1.40
0.055
9.30
0.370
1.00
0.039
0.54
3.070
4.83
0.190
2.59
0.583
4.30
0.169
0.20
0.008
20.5
MW
C
N
75034
75034
1.40
0.055
3.50
0.140
0.90
0.035
4.56
26.040
1.04
0.041
4.75
1.068
2.36
0.093
0.25
0.010
8.3
MW
C
N
75035
75035
1.40
0.055
5.00
0.200
0.90
0.035
2.94
16.820
1.63
0.064
4.79
1.077
3.25
0.128
0.25
0.010
11.8
MW
C
N
75036
75036
1.40
0.055
7.50
0.300
0.90
0.035
1.85
10.580
2.57
0.101
4.75
1.069
4.72
0.186
0.25
0.010
17.6
MW
C
N
75037
75037
1.40
0.055
10.00
0.390
0.90
0.035
1.35
7.720
3.53
0.139
4.77
1.073
6.17
0.243
0.25
0.010
23.3
MW
C
N
75038
75038
1.40
0.055
12.50
0.490
0.90
0.035
1.06
6.070
4.50
0.177
4.78
1.075
7.65
0.301
0.25
0.010
29.1
MW
C
N
75039
75039
1.40
0.055
15.00
0.590
0.90
0.035
0.88
5.010
5.44
0.214
4.76
1.071
9.12
0.359
0.25
0.010
34.9
MW
C
N
75040
75040
1.40
0.055
17.50
0.690
0.90
0.035
0.75
4.260
6.40
0.252
4.77
1.073
10.57
0.416
0.25
0.010
40.7
MW
C
N
75105
75105
1.40
0.055
3.50
0.140
0.80
0.031
11.63
66.460
0.66
0.026
7.68
1.728
2.72
0.107
0.30
0.012
7.9
MW
C
N
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表