目錄: Conveyer & Caster
Created: 29.10.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conveyer & Caster
PB - Polypropylene (to 1000 lb/ea)
Conveyer & Caster
Albion
Wheels
Powered by
CAD模型選擇
{ccefi/albion/wheels/pb_asmtab.prj},{NB=PB0504108},{PN=PB0504108},{X=1},{PN1=-},{DIA=5},{WIDTH=1-1/4},{CAP=450},{HUB=1-1/2},{BORE=1/2},{BEARING=1/2},{WEIGHT=1/2},{ROLLER=Plain Bore},{R=41},{H1=0.000},{PPATH=pb_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
PN
Part Number
ⁿ/ₐ
DIA
Wheel Diameter
[Inch]
WIDTH
Tread Width
ⁿ/ₐ
CAP
Capacity
ⁿ/ₐ
HUB
Hub Length
ⁿ/ₐ
BORE
Bore ID
[Inch]
BEARING
Bearing ID
[Inch]
WEIGHT
Weight
ⁿ/ₐ
ROLLER
Bearing Type
ⁿ/ₐ
TEMPR
Temperature Maximum
ⁿ/ₐ
HARD
Hardness
ⁿ/ₐ
PB0305108
PB0305108
3
1-3/8
250
1-1/2
1-5/16
1/2
1/2
Delrin
-20°F to +180°F
65 Shore D
PB0304108
PB0304108
3
1-1/4
250
1-1/2
1/2
1/2
1/2
Plain Bore
-20°F to +180°F
65 Shore D
PB03X5108
PB03X5108
3-1/2
1-3/8
275
1-1/2
1-5/16
1/2
1/2
Delrin
-20°F to +180°F
65 Shore D
PB0404108
PB0404108
4
1-1/4
300
1-1/2
1/2
1/2
1/2
Plain Bore
-20°F to +180°F
65 Shore D
PB0405108
PB0405108
4
1-3/8
300
1-1/2
1-5/16
1/2
1/2
Delrin
-20°F to +180°F
65 Shore D
PB0410112
PB0410112
4
1-1/2
400
1-5/8
1-3/16
1/2
3/4
Straight Roller
-20°F to +180°F
65 Shore D
PB0424112
PB0424112
4
2
450
2-3/16
3/4
3/4
1/2
Plain Bore
-20°F to +180°F
65 Shore D
PB0420112
PB0420112
4
2
450
2-3/16
1-3/16
3/4
1
Straight Roller
-20°F to +180°F
65 Shore D
PB0504108
PB0504108
5
1-1/4
450
1-1/2
1/2
1/2
1/2
Plain Bore
-20°F to +180°F
65 Shore D
PB0505108
PB0505108
5
1-1/4
450
1-1/2
1-5/16
1/2
1/2
Delrin
-20°F to +180°F
65 Shore D
PB0510112
PB0510112
5
1-1/2
450
1-5/8
1-3/16
3/4
1
Straight Roller
-20°F to +180°F
65 Shore D
PB0524112
PB0524112
5
2
550
2-3/16
3/4
3/4
3/4
Plain Bore
-20°F to +180°F
65 Shore D
PB0520112
PB0520112
5
2
650
2-3/16
1-3/16
3/4
1-1/4
Straight Roller
-20°F to +180°F
65 Shore D
PB0610112
PB0610112
6
1-1/2
550
1-5/8
1-3/16
3/4
1
Straight Roller
-20°F to +180°F
65 Shore D
PB0624112
PB0624112
6
2
650
2-3/16
3/4
3/4
1
Plain Bore
-20°F to +180°F
65 Shore D
PB0620112
PB0620112
6
2
750
2-3/16
1-3/16
3/4
1-1/2
Straight Roller
-20°F to +180°F
65 Shore D
PB0824112
PB0824112
8
2
850
2-3/16
3/4
3/4
1-1/4
Plain Bore
-20°F to +180°F
65 Shore D
PB0820112
PB0820112
8
2
1000
2-3/16
1-3/16
3/4
1-3/4
Straight Roller
-20°F to +180°F
65 Shore D
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表