目錄: CA-BE
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CA-BE
C2 - Guide bolt with two fitting diameters and oil grooves
CA-BE
Normalised
Guide bolt with two fitting diameters and oil grooves
Powered by
CAD模型選擇
{ca_be/normalizzati/c2/c2.prj},{NB=C2 14 x 12.5 x 50(18)},{TIPO=C2},{D1=14},{D2=18},{K=5},{VER=2},{L=50},{MAT=1.7131},{TT=Cementazione + Tempra},{HD=Hrc 61+63},{LX=50,60,70,80,90,100,120,140,160},{M=6.000},{R=0.8125},{OR1=1.250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TIPO
Type
ⁿ/ₐ
D1
[mm]
D2
[mm]
K
[mm]
L1
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
TT
Heat Treatment
ⁿ/ₐ
HD
Hardness
ⁿ/ₐ
C2 14 x 50
C2
14
18
5
12.5
1.7131
Cementing
Hrc 61+63
C2 16 x 50
C2
16
20
5
12.5
1.7131
Cementing
Hrc 61+63
C2 20 x 60
C2
20
24
6
15
1.7131
Cementing
Hrc 61+63
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表