目錄: CA-BE
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CA-BE
B3 - Ejector guide bush
CA-BE
Normalised
Ejector guide bush
Powered by
CAD模型選擇
{ca_be/normalizzati/b3/b3.prj},{NB=B3 16 x 32 (2226)},{TIPO=B3},{D1=16},{D2=22},{D2X=22},{D3=26},{D3X=26},{K=5},{L=32},{LX=32,40},{MAT=1.7131},{TT=Cementazione + Tempra},{HD=Hrc 61 + 63},{CH1=0.500},{X1=0.500},{X2=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TIPO
Type
ⁿ/ₐ
D1
ØD1
[mm]
X
[mm]
K
[mm]
MAT
Material
ⁿ/ₐ
TT
Heat Treatment
ⁿ/ₐ
HD
Hardness
ⁿ/ₐ
B3 14 x 29
B3
14
12
5
1.7131
Cementing
Hrc 61 + 63
B3 16 x 32
B3
16
16
5
1.7131
Cementing
Hrc 61 + 63
B3 20 x 32
B3
20
16
6
1.7131
Cementing
Hrc 61 + 63
B3 25 x 32
B3
25
16
7
1.7131
Cementing
Hrc 61 + 63
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表