目錄: CA-BE
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CA-BE
B1S - Guide bush with centering collar
CA-BE
Normalised
Guide bush with centering collar
Powered by
CAD模型選擇
{ca_be/normalizzati/b1s/b1s.prj},{NB=B1S 20 x 26},{TIPO=B1S},{D1=20},{D2=28},{D3=32},{K=6},{X=10},{L=26},{LX=26,36,46,56,66,76,86,96,106,126},{MAT=1.7131},{TT=Cementazione + Tempra},{HD=Hrc 61 + 63},{R=1.400},{X1=0.700},{X2=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TIPO
Type
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
K
[mm]
X
[mm]
MAT
Material
ⁿ/ₐ
TT
Heat Treatment
ⁿ/ₐ
HD
Hardness
ⁿ/ₐ
B1S 16 x 26
B1S
16
22
26
5
10
1.7131
Cementing
Hrc 61 + 63
B1S 20 x 26
B1S
20
28
32
6
10
1.7131
Cementing
Hrc 61 + 63
B1S 25 x 36
B1S
25
34
38
7
10
1.7131
Cementing
Hrc 61 + 63
B1S 32 x 36
B1S
32
40
45
7
10
1.7131
Cementing
Hrc 61 + 63
B1S 40 x 36
B1S
40
48
52
8
10
1.7131
Cementing
Hrc 61 + 63
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表