目錄: CA-BE
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CA-BE
XS TG4 - Composition
CA-BE
Compositions
Type - XS
Powered by
CAD模型選擇
{ca_be/composizioni/xs/xs_tg4_asmtab.prj},{NB=XS TG4 396x546 /46/46/57(CC)},{CS=396},{CD=546},{A=396},{B=546},{HS1=46},{HS1X=46,56,66,76,96,116,146},{MATS1=C},{HS2=46},{HS2X=46,56,66,76,96,116,146},{MATS2=C},{HS6G4=46},{HT1G4=18},{HT2G4=18},{HD=57},{HDX=57,77,97,117},{HPFG4=26},{L1=338.000},{COSTTCEI=32},{DIAMC=32},{DIAMC2=20},{DIAMTCN=16},{DIAMTCEI=16},{DEB=50},{DIAMTCEITAV=8},{B3H=32},{VERS=2},{PPATH=xs_tg4/xs_tg4_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CS
Code number
ⁿ/ₐ
CD
Code size
ⁿ/ₐ
A
Size A
[mm]
B
Size B
[mm]
HS6G4
Thickness - plate S6G4
[mm]
HT1G4
Thickness - plate T1G4
[mm]
HT2G4
Thickness - plate T2G4
[mm]
HPFG4
Thickness - plate PFG4
[mm]
XSTG419193C2C5
196
196
196
196
26
12
18
22
XSTG419243C2C5
196
246
196
246
26
12
18
22
XSTG419293C2C5
196
296
196
296
26
12
18
22
XSTG419343C2C5
196
346
196
346
26
12
18
22
XSTG424243C2C5
246
246
246
246
36
12
18
22
XSTG424293C2C5
246
296
246
296
36
12
18
22
XSTG424343C2C5
246
346
246
346
36
12
18
22
XSTG424393C2C5
246
396
246
396
36
12
18
22
XSTG429294C3C5
296
296
296
296
36
16
18
26
XSTG429344C3C5
296
346
296
346
36
16
18
26
XSTG429394C3C5
296
396
296
396
36
16
18
26
XSTG429444C3C5
296
446
296
446
36
16
18
26
XSTG434344C3C5
346
346
346
346
46
18
18
26
XSTG434394C3C5
346
396
346
396
46
18
18
26
XSTG434444C3C5
346
446
346
446
46
18
18
26
XSTG434494C3C5
346
496
346
496
46
18
18
26
XSTG439394C4C5
396
396
396
396
46
18
18
26
XSTG439444C4C5
396
446
396
446
46
18
18
26
XSTG439494C4C5
396
496
396
496
46
18
18
26
XSTG439544C4C5
396
546
396
546
46
18
18
26
XSTG444444C4C5
446
446
446
446
46
22
22
26
XSTG444494C4C5
446
496
446
496
46
22
22
26
XSTG444544C4C5
446
546
446
546
46
22
22
26
XSTG444594C4C5
446
596
446
596
46
22
22
26
XSTG449495C5C7
490
496
490
496
56
22
22
36
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表