目錄: CA-BE
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CA-BE
XS TG2 - Composition
CA-BE
Compositions
Type - XS
Powered by
CAD模型選擇
{ca_be/composizioni/xs/xs_tg2_asmtab.prj},{NB=XS TG2 246x296 /36/26/57(CC)},{CS=246},{CD=296},{A=246},{B=296},{HS1=36},{HS1X=36,46,56,66,76,96},{MATS1=C},{HS2=26},{HS2X=26,36,46,56,66,76,96},{MATS2=C},{HS6G2=36},{HT1G2=12},{HT2G2=18},{HD=57},{HDX=57,77,97,117},{HPFG2=22},{L1=190.000},{COSTTCEI=26},{DIAMC=20},{DIAMTCN=12},{DIAMTCEI=12},{DEB=50},{DIAMTCEITAV=8},{DIAMC2=14},{B3H=29},{VERS=1},{PPATH=xs_tg2/xs_tg2_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CS
Code number
ⁿ/ₐ
CD
Code size
ⁿ/ₐ
A
Size A
[mm]
B
Size B
[mm]
HS6G2
Thickness - plate S6G2
[mm]
HT1G2
Thickness - plate T1G2
[mm]
HT2G2
Thickness - plate T2G2
[mm]
HPFG2
Thickness - plate PFG2
[mm]
XSTG215153C2C5
156
156
156
156
26
12
18
22
XSTG215193C2C5
156
196
156
196
26
12
18
22
XSTG215243C2C5
156
246
156
246
26
12
18
22
XSTG219193C2C5
196
196
196
196
26
12
18
22
XSTG219243C2C5
196
246
196
246
26
12
18
22
XSTG219293C2C5
196
296
196
296
26
12
18
22
XSTG219343C2C5
196
346
196
346
26
12
18
22
XSTG224243C2C5
246
246
246
246
36
12
18
22
XSTG224293C2C5
246
296
246
296
36
12
18
22
XSTG224343C2C5
246
346
246
346
36
12
18
22
XSTG224393C2C5
246
396
246
396
36
12
18
22
XSTG229294C3C5
296
296
296
296
36
16
18
26
XSTG229344C3C5
296
346
296
346
36
16
18
26
XSTG229394C3C5
296
396
296
396
36
16
18
26
XSTG229444C3C5
296
446
296
446
36
16
18
26
XSTG234344C3C5
346
346
346
346
46
18
18
26
XSTG234394C3C5
346
396
346
396
46
18
18
26
XSTG234444C3C5
346
446
346
446
46
18
18
26
XSTG234494C3C5
346
496
346
496
46
18
18
26
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表