目錄: CA-BE
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CA-BE
XP+M TG2 - Composition
CA-BE
Compositions
Type - XP+M
Powered by
CAD模型選擇
{ca_be/composizioni/xp_m/xp_m_tg2_asmtab.prj},{NB=XP+M TG2 246x296 /26/26/26/57(CCC)},{CS=246},{CD=296},{A=246},{B=296},{HPS=22},{HS1X=26},{HS1XX=26,36,46,56,66,76,96},{MATS1X=C},{HM=26},{HMX=26,36,46,56,66,76,96},{MATM=C},{HS2G2=26},{HS2G2X=26,36,46,56,66,76,96},{MATS2G2=C},{HT1G2=12},{HT2G2=18},{HD=57},{HDX=57,77,97,117},{HPFG2=22},{L1=190.000},{COSTTCEI=26},{DIAMTECITAV=8},{DIAMC=20},{DIAMTCN=12},{DIAMTCEI=12},{DEB=50},{TAV=156},{VERS=1},{DIAMC2=14},{B3H=29},{PPATH=xp_m_tg2/xp_m_tg2_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CS
Code number
ⁿ/ₐ
CD
Code size
ⁿ/ₐ
A
Size A
[mm]
B
Size B
[mm]
HPS
Thickness - plate PS
[mm]
HT1G2
Thickness - plate T1G2
[mm]
HT2G2
Thickness - plate T2G2
[mm]
HPFG2
Thickness - plate PFG2
[mm]
XPMTG215152C2C2C5
156
156
156
156
22
12
18
22
XPMTG215192C2C2C5
156
196
156
196
22
12
18
22
XPMTG215242C2C2C5
156
246
156
246
22
12
18
22
XPMTG219192C2C2C5
196
196
196
196
22
12
18
22
XPMTG219242C2C2C5
196
246
196
246
22
12
18
22
XPMTG219292C2C2C5
196
296
196
296
22
12
18
22
XPMTG219342C2C2C5
196
346
196
346
22
12
18
22
XPMTG224242C2C2C5
246
246
246
246
22
12
18
22
XPMTG224292C2C2C5
246
296
246
296
22
12
18
22
XPMTG224342C2C2C5
246
346
246
346
22
12
18
22
XPMTG224392C2C2C5
246
396
246
396
22
12
18
22
XPMTG229293C2C3C5
296
296
296
296
26
16
18
26
XPMTG229343C2C3C5
296
346
296
346
26
16
18
26
XPMTG229393C2C3C5
296
396
296
396
26
16
18
26
XPMTG229443C2C3C5
296
446
296
446
26
16
18
26
XPMTG234343C2C3C5
346
346
346
346
26
18
18
26
XPMTG234393C2C3C5
346
396
346
396
26
18
18
26
XPMTG234443C2C3C5
346
446
346
446
26
18
18
26
XPMTG234493C2C3C5
346
496
346
496
26
18
18
26
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表