目錄: CA-BE
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CA-BE
CE TG4 - Composition
CA-BE
Compositions
Type - CE
Powered by
CAD模型選擇
{ca_be/composizioni/ce/ce_tg4_asmtab.prj},{NB=CE TG4 396x546 /57},{CS=396},{CD=546},{A=396},{B=546},{HT1G4=18},{HT2G4=18},{HD=57},{HDX=57,77,97,117},{HPFG4=26},{COSTTCI=32},{TCEITAV=8},{DIAMTCEI=16},{DEB=50},{L1=338},{DIAMTCEITAV=8},{DIAMC2=20},{B3H=32},{VERS=2},{PPATH=ce_tg4/ce_tg4_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CS
Code number
ⁿ/ₐ
CD
Code size
ⁿ/ₐ
A
Size A
[mm]
B
Size B
[mm]
HT1G4
Thickness - plate T1G4
[mm]
HT2G4
Thickness - plate T2G4
[mm]
HPFG4
Thickness - plate PFG4
[mm]
CETG419195
196
196
196
196
12
18
22
CETG419245
196
246
196
246
12
18
22
CETG419295
196
296
196
296
12
18
22
CETG419345
196
346
196
346
12
18
22
CETG424245
246
246
246
246
12
18
22
CETG424295
246
296
246
296
12
18
22
CETG424345
246
346
246
346
12
18
22
CETG424395
246
396
246
396
12
18
22
CETG429295
296
296
296
296
16
18
26
CETG429345
296
346
296
346
16
18
26
CETG429395
296
396
296
396
16
18
26
CETG429445
296
446
296
446
16
18
26
CETG434345
346
346
346
346
18
18
26
CETG434395
346
396
346
396
18
18
26
CETG434445
346
446
346
446
18
18
26
CETG434495
346
496
346
496
18
18
26
CETG439395
396
396
396
396
18
18
26
CETG439445
396
446
396
446
18
18
26
CETG439495
396
496
396
496
18
18
26
CETG439545
396
546
396
546
18
18
26
CETG444445
446
446
446
446
22
22
26
CETG444495
446
496
446
496
22
22
26
CETG444545
446
546
446
546
22
22
26
CETG444595
446
596
446
596
22
22
26
CETG449497
490
496
490
496
22
22
36
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表