目錄: CA-BE
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CA-BE
CE DEB TG2 - Composition
CA-BE
Compositions
Type - CE
Powered by
CAD模型選擇
{ca_be/composizioni/ce/ce_tg2_deb_asmtab.prj},{NB=CE DEB TG2 246x296 /57},{CS=246},{CD=296},{A=246},{B=296},{HT1G2=12},{HT2G2=18},{HD=57},{HDX=57,77,97,117},{HPFDG2=22},{L1=190.000},{L7=33.000},{D5=8.000},{D8H=7.000},{COST=26},{R2X=12.000},{TCEITAV=8.000},{VERSAB=1},{T1G2X=156},{T2G2X=156},{DEB=50},{DIAMC2=14},{B3H=29},{DIAMTCEI=12},{DIAMTCEITAV=8},{PPATH=ce_tg2_deb/ce_tg2_deb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CS
Code number
ⁿ/ₐ
CD
Code size
ⁿ/ₐ
A
Size A
[mm]
B
Size B
[mm]
HT1G2
Thickness - plate T1G2
[mm]
HT2G2
Thickness - plate T2G2
[mm]
HPFDG2
Thickness - plate PFDG2
[mm]
CEDEBTG215155
156
156
156
156
12
18
22
CEDEBTG215195
156
196
156
196
12
18
22
CEDEBTG215245
156
246
156
246
12
18
22
CEDEBTG219195
196
196
196
196
12
18
22
CEDEBTG219245
196
246
196
246
12
18
22
CEDEBTG219295
196
296
196
296
12
18
22
CEDEBTG219345
196
346
196
346
12
18
22
CEDEBTG224245
246
246
246
246
12
18
22
CEDEBTG224295
246
296
246
296
12
18
22
CEDEBTG224345
246
346
246
346
12
18
22
CEDEBTG224395
246
396
246
396
12
18
22
CEDEBTG229295
296
296
296
296
16
18
26
CEDEBTG229345
296
346
296
346
16
18
26
CEDEBTG229395
296
396
296
396
16
18
26
CEDEBTG229445
296
446
296
446
16
18
26
CEDEBTG234345
346
346
346
346
18
18
26
CEDEBTG234395
346
396
346
396
18
18
26
CEDEBTG234445
346
446
346
446
18
18
26
CEDEBTG234495
346
496
346
496
18
18
26
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表