目錄: Bishop-Wisecarver
Created: 25.08.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bishop-Wisecarver
Radial Wheel - MadeWell Radial Guide Wheel
Bishop-Wisecarver
MadeWell Guide Wheels and Rollers
Powered by
CAD模型選擇
{bwc/madewell/radial_wheels.prj},{NB=W1RX},{MAT=RX},{SIZE=1},{D=0.771},{W=0.2740},{B=0.2010},{VRI=0.3125},{C=0.012},{C1=0.333},{E=0.016},{R=0.020},{R1=0.008},{A=0.8513},{F=0.0938},{RLN=670},{RLLBF=151},{ALN=138},{ALLBF=31}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part number
ⁿ/ₐ
SIZE
Wheel Size
ⁿ/ₐ
D
Outer Diameter
[Inch]
W
Width
[Inch]
B
Bore Diameter
[Inch]
VRI
Vee Radius Inside
[Inch]
RLN
Working Radial Load Capacity LR
[N]
RLLBF
Working Radial Load Capacity LR
[lbf]
ALN
Working Axial Load Capacity LA
[N]
ALLBF
Working Axial Load Capacity LA
[lbf]
W1RX
W1RX
1
0.771
0.2740
0.2010
0.3125
670
151
138
31
W2RX
W2RX
2
1.210
0.3830
0.2510
0.5000
1500
337
320
72
W3RX
W3RX
3
1.803
0.5510
0.3160
0.7500
3700
832
800
180
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表