目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8178 - Ultrasonic Level Transmitter
Buerkert
Sensors, Transmitters and Controllers
Level
Ultrasonic
Powered by
CAD模型選擇
{buerkert/sensorentransmitterundregler/fuellstand/ultraschall/8178.prj},{NB=8178-558228Ultraschall-Fuellstandstransmitter beruehrungslos},{BUNR=558228},{AUSF=Montagebügel},{SPFR=14-36 V DC},{AUSG=4-20 mA/HART (2 Leiter)},{EA=Kabelverschraubung M20x1,5},{AUSF2=mit},{CNSMASSEXACT=3.452}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
AUSF
Description
ⁿ/ₐ
SPFR
Supply voltage
ⁿ/ₐ
AUSG
Output
ⁿ/ₐ
EA
Electrical connection
ⁿ/ₐ
AUSF2
mit / ohne Bedienmodul und Anzeige
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
8178-558228-Ultrasonic le...
558228
Mounting loop
14-36 V DC
4-20 mA/HART (2 wires)
Cable gland M 20 x 1.5
with
3.452
8178-559246-Ultrasonic le...
559246
Mounting loop
14-36 V DC
4-20 mA/HART (2 wires)
Cable gland M 20 x 1.5
without
4.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表