目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8136 - Radar Level measurement device
Buerkert
Sensors, Transmitters and Controllers
Level
Radar
Powered by
CAD模型選擇
{buerkert/sensorentransmitterundregler/fuellstand/radar/8136.prj},{NB=8136-560150-Buegel-senkrecht-Radar-Füllstands-Messgerät},{BUNR=560150},{AUSF=Standard-Ausführung},{SPFR=14-36 V DC},{AUSG=4-20 mA / HART (2 Leiter)},{AUSF1=Kunststoffhornantenne - 80mm},{LTA=Montagebügel oder Überwurfflansch},{LTA1=Buegel-senkrecht},{LTA2='Buegel-senkrecht', 'Buegel-waagrecht', 'DN100', 'ASME'},{EA=Kabelverschraubung M20x1,5},{VAR=2},{CNSMASSEXACT=1.963}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BUNR
ⁿ/ₐ
AUSF
Description
ⁿ/ₐ
SPFR
Supply voltage
ⁿ/ₐ
AUSG
Output
ⁿ/ₐ
AUSF1
Antenna version
ⁿ/ₐ
LTA
Port connection
ⁿ/ₐ
EA
Electrical connection
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
8136-560146---Radar Level...
560146
Standard version
14-36 V DC
4-20 mA/HART (2 wires)
Encapsulated horn - 40mm
G 1 1/2
Cable gland M 20 x 1.5
1.400
8136-560148---Radar Level...
560148
Standard version
14-36 V DC
4-20 mA/HART (2 wires)
Encapsulated horn - 40mm
NPT 1 1/2
Cable gland M 20 x 1.5
1.480
8136-560150-Buegel-senkre...
560150
Standard version
14-36 V DC
4-20 mA/HART (2 wires)
Plastic horn - 80 mm
Mounting strap or adapter...
Cable gland M 20 x 1.5
1.963
8136-560147---Radar Level...
560147
EEx version - ATEX approv...
14-30 V DC
4-20 mA/HART (2 wires)
Encapsulated horn - 40mm
G 1 1/2
Cable gland M 20 x 1.5
1.540
8136-560149---Radar Level...
560149
EEx version - ATEX approv...
14-30 V DC
4-20 mA/HART (2 wires)
Encapsulated horn - 40mm
NPT 1 1/2
Cable gland M 20 x 1.5
0.700
8136-560151-Buegel-senkre...
560151
EEx version - ATEX approv...
14-30 V DC
4-20 mA/HART (2 wires)
Plastic horn - 80 mm
Mounting strap or adapter...
Cable gland M 20 x 1.5
1.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表