目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2712-JIS-Flansch - 2/2-way Globe Control Valve, DN 10-100, FLANSCH JIS 10K
Buerkert
Process and Control Valves
Control Valves
Globe Valves
Pneumatic
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/regel/geradsitzventile/pneumatisch/2712-jis-flansch.prj},{NB=2712-JIS-F-DN40-FJ05-165-100--},{PPATH=2712sblschweisanschluss.prj},{DN=40},{D=140x105x19},{LTA=FJ05},{L=165.00},{ANTG=100},{DWST=EA},{VAR=},{KV=23.8},{SAA=N5},{NR=9},{LTACF=2},{ANTYV=-},{ANTYVB='-','8692, 8693, 8694'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
DN
Orifice size
ⁿ/ₐ
D
Port Connection DFxBFxD
[mm]
LTA
Port connection
ⁿ/ₐ
L
Gesamtlänge LF
[mm]
ANTG
Actuator size
[mm]
KV
Kv-Value-Water
[m³/h]
2712-JIS-F-DN15-FJ01-108-...
15
95x70x15
FJ01
108.00
80
4.3
2712-JIS-F-DN15-FJ01-108-...
15
95x70x15
FJ01
108.00
1
4.3
2712-JIS-F-DN20-FJ02-117-...
20
100x75x15
FJ02
117.00
80
7.1
2712-JIS-F-DN20-FJ02-117-...
20
100x75x15
FJ02
117.00
1
7.1
2712-JIS-F-DN25-FJ03-127-...
25
125x90x19
FJ03
127.00
80
12
2712-JIS-F-DN25-FJ03-127-...
25
125x90x19
FJ03
127.00
1
12
2712-JIS-F-DN32-FJ04-140-...
32
135x100x19
FJ04
140.00
100
17.8
2712-JIS-F-DN32-FJ04-140-...
32
135x100x19
FJ04
140.00
1
17.8
2712-JIS-F-DN40-FJ05-165-...
40
140x105x19
FJ05
165.00
100
23.8
2712-JIS-F-DN40-FJ05-165-...
40
140x105x19
FJ05
165.00
1
23.8
2712-JIS-F-DN50-FJ06-203-...
50
155x120x19
FJ06
203.00
125
37
2712-JIS-F-DN50-FJ06-203-...
50
155x120x19
FJ06
203.00
1
37
2712-JIS-F-DN65-FJ07-216-...
65
175x140x19
FJ07
216.00
125
52
2712-JIS-F-DN65-FJ07-216-...
65
175x140x19
FJ07
216.00
175
62
2712-JIS-F-DN80-FJ08-241-...
80
185x150x19
FJ08
241.00
175
100
2712-JIS-F-DN80-FJ08-241-...
80
185x150x19
FJ08
241.00
225
100
2712-JIS-F-DN100-FJ09-292...
100
210x175x19
FJ09
292.00
175
140
2712-JIS-F-DN100-FJ09-292...
100
210x175x19
FJ09
292.00
225
140
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表