目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2712-BS - 2/2-way Globe Control Valve, DN 10-100
Buerkert
Process and Control Valves
Control Valves
Globe Valves
Pneumatic
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/regel/geradsitzventile/pneumatisch/2712-bs.prj},{NB=2712-BS-DN40-SODI-150-100--},{PPATH=2712sblschweisanschluss.prj},{DN=40},{D=50.8x1.65},{LTA=SODI},{L=150.00},{ANTG=100},{DWST=EA},{VAR=},{KV=23.8},{SAA=N5},{NR=9},{LTACF=0},{ANTYV=-},{ANTYVB='-','8692, 8693, 8694'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
DN
Orifice size
ⁿ/ₐ
D
Port Connection DSxWS
[mm]
LTA
Port connection
ⁿ/ₐ
L
overall length
[mm]
ANTG
Actuator size
[mm]
KV
Kv-Value-Water
[m³/h]
2712-BS-DN10-SODD-90-80--
10
12.7x1.2
SODD
90.00
80
2.7
2712-BS-DN10-SODD-90-1--
10
12.7x1.2
SODD
90.00
1
2.7
2712-BS-DN15-SODE-90-80--
15
19.05x1.2
SODE
90.00
80
4.3
2712-BS-DN15-SODE-90-1--
15
19.05x1.2
SODE
90.00
1
4.3
2712-BS-DN20-SODF-100-80-...
20
25.4x1.65
SODF
100.00
80
7.1
2712-BS-DN20-SODF-100-1--
20
25.4x1.65
SODF
100.00
1
7.1
2712-BS-DN32-SODH-140-100...
32
38.1x1.65
SODH
140.00
100
17.8
2712-BS-DN32-SODH-140-1--
32
38.1x1.65
SODH
140.00
1
17.8
2712-BS-DN40-SODI-150-100...
40
50.8x1.65
SODI
150.00
100
23.8
2712-BS-DN40-SODI-150-1--
40
50.8x1.65
SODI
150.00
1
23.8
2712-BS-DN50-SODJ-175-125...
50
63.5x1.65
SODJ
175.00
125
37
2712-BS-DN50-SODJ-175-1--
50
63.5x1.65
SODJ
175.00
1
37
2712-BS-DN65-SODK-210-125...
65
76.2x1.65
SODK
210.00
125
52
2712-BS-DN65-SODK-210-175...
65
76.2x1.65
SODK
210.00
175
62
2712-BS-DN100-SODL-260-17...
100
101.6x2
SODL
260.00
175
155
2712-BS-DN100-SODL-260-22...
100
101.6x2
SODL
260.00
225
155
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表