目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2712-ANSI-Flansch - 2/2-way Globe Control Valve, DN 10-100, FLANSCH ANSI B 16.5
Buerkert
Process and Control Valves
Control Valves
Globe Valves
Pneumatic
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/regel/geradsitzventile/pneumatisch/2712-ansi-flansch.prj},{NB=2712-ANSI-F-DN40-FA06-222-100--},{PPATH=2712sblschweisanschluss.prj},{DN=40},{D=127x98.8x15.7},{LTA=FA06},{L=222.00},{ANTG=100},{DWST=EA},{VAR=},{KV=23.8},{SAA=N5},{NR=7},{LTACF=2},{ANTYV=-},{ANTYVB='-','8692, 8693, 8694'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
DN
Orifice size
ⁿ/ₐ
D
Port Connection DFxBFxD
[mm]
LTA
Port connection
ⁿ/ₐ
L
Gesamtlänge LF
[mm]
ANTG
Actuator size
[mm]
KV
Kv-Value-Water
[m³/h]
2712-ANSI-F-DN15-FA02-184...
15
89x60.5x15.7
FA02
184.00
80
4.3
2712-ANSI-F-DN15-FA02-184...
15
89x60.5x15.7
FA02
184.00
1
4.3
2712-ANSI-F-DN20-FA03-184...
20
99x69.9x15.7
FA03
184.00
80
7.1
2712-ANSI-F-DN20-FA03-184...
20
99x69.9x15.7
FA03
184.00
1
7.1
2712-ANSI-F-DN25-FA04-184...
25
108x79.2x15.7
FA04
184.00
80
12
2712-ANSI-F-DN25-FA04-184...
25
108x79.2x15.7
FA04
184.00
1
12
2712-ANSI-F-DN40-FA06-222...
40
127x98.8x15.7
FA06
222.00
100
23.8
2712-ANSI-F-DN40-FA06-222...
40
127x98.8x15.7
FA06
222.00
1
23.8
2712-ANSI-F-DN50-FA07-254...
50
152x120.7x19.1
FA07
254.00
125
37
2712-ANSI-F-DN50-FA07-254...
50
152x120.7x19.1
FA07
254.00
1
37
2712-ANSI-F-DN65-FA08-276...
65
178x139.7x19.1
FA08
276.00
125
52
2712-ANSI-F-DN65-FA08-276...
65
178x139.7x19.1
FA08
276.00
175
62
2712-ANSI-F-DN80-FA09-298...
80
190x152.4x19.1
FA09
298.00
175
100
2712-ANSI-F-DN80-FA09-298...
80
190x152.4x19.1
FA09
298.00
225
100
2712-ANSI-F-DN100-FA10-35...
100
229x190.5x19.1
FA10
352.00
175
140
2712-ANSI-F-DN100-FA10-35...
100
229x190.5x19.1
FA10
352.00
225
140
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表