目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2301-ASME - 2/2-way Globe Control Valve with stainless steel design ASME BPE
Buerkert
Process and Control Valves
Control Valves
Globe Valves
Pneumatic
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/regel/geradsitzventile/pneumatisch/2301-asme.prj},{NB=2301-ASME-DN20-SODF-100-070-0-8692},{PPATH=2301sblschweiss.prj},{DN=20},{D=25.4x1.65},{LTA=SODF},{L=100.00},{ANTG=070},{WW=0},{DWST=EE},{WKST=VA},{KV=7.1},{KH=1.000},{SAA=N2},{NR=6},{LTACF=0},{ANTYV=8692},{ANTYVB='8692','8693','8694'},{DIST1=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
DN
Orifice size
ⁿ/ₐ
D
Port Connection DSxWS
[mm]
LTA
Port connection
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
KV
Cv-Value-Water
[m³/h]
2301-ASME-DN10-SA92-90-05...
10
12.7x1.65
SA92
050
2.7
2301-ASME-DN10-SA92-90-07...
10
12.7x1.65
SA92
070
2.7
2301-ASME-DN15-SA93-90-05...
15
19.05x1.65
SA93
050
4.3
2301-ASME-DN15-SA93-90-07...
15
19.05x1.65
SA93
070
4.3
2301-ASME-DN20-SODF-100-0...
20
25.4x1.65
SODF
050
7.1
2301-ASME-DN20-SODF-100-0...
20
25.4x1.65
SODF
070
7.1
2301-ASME-DN32-SODH-140-0...
32
38.1x1.65
SODH
090
13.4
2301-ASME-DN40-SODI-150-0...
40
50.8x1.65
SODI
090
17.5
2301-ASME-DN40-SODI-150-1...
40
50.8x1.65
SODI
130
23.8
2301-ASME-DN50-SODJ-175-0...
50
63.5x1.65
SODJ
090
28
2301-ASME-DN50-SODJ-175-1...
50
63.5x1.65
SODJ
130
37
2301-ASME-DN65-SODK-210-1...
65
76.2x1.65
SODK
130
65
2301-ASME-DN100-SODL-260-...
100
101.6x2
SODL
130
140
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表