目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
3234-ASME - Zero Deadleg T-Valve, manually
Buerkert
Process and Control Valves
Hygienic / Speciality Process Valves
T-valves (zero dead volume)
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/hygienic/tventile/3234-asme.prj},{NB=3234-DN50-SODJ-SODJ-D050},{PPATH=3234sblknstf.prj},{DN=50},{DWST=EA},{DN1=65},{D1=63.5x1.65},{LTA1=SODJ},{DN2=65},{D2=63.5x1.65},{LTA2=SODJ},{ANTRV=Aufsatz+Handrad PPS},{ANTR=D050},{KV=50.0},{BPAB=7.0},{BPEA=7.0},{LTA1G=SODJ},{LTA2G=SODJ},{LTA1C=0},{LTA2C=0},{DM=100},{NR=21},{DIST1=4}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
Diaphragm size
ⁿ/ₐ
DN1
Orifice main pipe
ⁿ/ₐ
D1
Main pipe D1xS1
[mm]
LTA1
Bürkert-Code main pipe
ⁿ/ₐ
DN2
Orifice branch
ⁿ/ₐ
D2
Branch D2xS2
[mm]
LTA2
Bürkert-Code branch
ⁿ/ₐ
ANTRV
Actuator version
ⁿ/ₐ
ANTR
Bürkert-Code actuator size
ⁿ/ₐ
KV
Cv-Value-Water
[m3/h]
BPAB
Medium pressure diaphragm EPDM
[bar]
BPEA
Medium pressure diaphragm PTFE/EPDM
[bar]
3234-DN15-SA92-SA92-D050
15
15
12.7x1.65
SA92
15
12.7x1.65
SA92
Top+Handwheel PPS
D050
6.0
10.0
10.0
3234-DN15-SA93-SA92-D050
15
20
19.05x1.65
SA93
15
12.7x1.65
SA92
Top+Handwheel PPS
D050
6.0
10.0
10.0
3234-DN15-SODF-SA92-D050
15
25
25.4x1.65
SODF
15
12.7x1.65
SA92
Top+Handwheel PPS
D050
6.0
10.0
10.0
3234-DN15-SODH-SA92-D050
15
40
38.1x1.65
SODH
15
12.7x1.65
SA92
Top+Handwheel PPS
D050
6.0
10.0
10.0
3234-DN15-SODI-SA92-D050
15
50
50.8x1.65
SODI
15
12.7x1.65
SA92
Top+Handwheel PPS
D050
6.0
10.0
10.0
3234-DN15-SODJ-SA92-D050
15
65
63.5x1.65
SODJ
15
12.7x1.65
SA92
Top+Handwheel PPS
D050
6.0
10.0
10.0
3234-DN15-SODK-SA92-D050
15
80
76.2x1.65
SODK
15
12.7x1.65
SA92
Top+Handwheel PPS
D050
6.0
10.0
10.0
3234-DN20-SA93-SA93-D050
20
20
19.05x1.65
SA93
20
19.05x1.65
SA93
Top+Handwheel PPS
D050
11.0
10.0
10.0
3234-DN20-SODF-SA93-D050
20
25
25.4x1.65
SODF
20
19.05x1.65
SA93
Top+Handwheel PPS
D050
11.0
10.0
10.0
3234-DN20-SODI-SA93-D050
20
50
50.8x1.65
SODI
20
19.05x1.65
SA93
Top+Handwheel PPS
D050
11.0
10.0
10.0
3234-DN20-SODJ-SA93-D050
20
65
63.5x1.65
SODJ
20
19.05x1.65
SA93
Top+Handwheel PPS
D050
11.0
10.0
10.0
3234-DN20-SODK-SA93-D050
20
80
76.2x1.65
SODK
20
19.05x1.65
SA93
Top+Handwheel PPS
D050
11.0
10.0
10.0
3234-DN25-SODF-SODF-D050
25
25
25.4x1.65
SODF
25
25.4x1.65
SODF
Top+Handwheel PPS
D050
16.0
10.0
10.0
3234-DN25-SODH-SODF-D050
25
40
38.1x1.65
SODH
25
25.4x1.65
SODF
Top+Handwheel PPS
D050
16.0
10.0
10.0
3234-DN25-SODI-SODF-D050
25
50
50.8x1.65
SODI
25
25.4x1.65
SODF
Top+Handwheel PPS
D050
16.0
10.0
10.0
3234-DN25-SODJ-SODF-D050
25
65
63.5x1.65
SODJ
25
25.4x1.65
SODF
Top+Handwheel PPS
D050
16.0
10.0
10.0
3234-DN25-SODK-SODF-D050
25
80
76.2x1.65
SODK
25
25.4x1.65
SODF
Top+Handwheel PPS
D050
16.0
10.0
10.0
3234-DN40-SODH-SODH-D050
40
40
38.1x1.65
SODH
40
38.1x1.65
SODH
Top+Handwheel PPS
D050
29.0
10.0
10.0
3234-DN40-SODI-SODH-D050
40
50
50.8x1.65
SODI
40
38.1x1.65
SODH
Top+Handwheel PPS
D050
29.0
10.0
10.0
3234-DN50-SODI-SODI-D050
50
50
50.8x1.65
SODI
50
50.8x1.65
SODI
Top+Handwheel PPS
D050
50.0
7.0
7.0
3234-DN50-SODJ-SODJ-D050
50
65
63.5x1.65
SODJ
65
63.5x1.65
SODJ
Top+Handwheel PPS
D050
50.0
7.0
7.0
3234-DN08-SA92-SA92-D058
08
15
12.7x1.65
SA92
15
12.7x1.65
SA92
Top Stainless steel/Handw...
D058
1.0
10.0
10.0
3234-DN15-SA92-SA92-D058
15
15
12.7x1.65
SA92
15
12.7x1.65
SA92
Top Stainless steel/Handw...
D058
6.0
10.0
10.0
3234-DN15-SA93-SA92-D058
15
20
19.05x1.65
SA93
15
12.7x1.65
SA92
Top Stainless steel/Handw...
D058
6.0
10.0
10.0
3234-DN15-SODF-SA92-D058
15
25
25.4x1.65
SODF
15
12.7x1.65
SA92
Top Stainless steel/Handw...
D058
6.0
10.0
10.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表