目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2032 - Zero Deadleg T Valve, ISO
Buerkert
Process and Control Valves
Hygienic / Speciality Process Valves
T-valves (zero dead volume)
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/hygienic/tventile/2032-iso.prj},{NB=2032 - T-Ventil, ISO - DN15-SA49-SA40-E},{PPATH=2032sbldm63.prj},{DN=15},{DWST=EA},{DN1=80},{D1=88.9x2.3},{LTA1=SA49},{DN2=8},{D2=13.5x1.6},{LTA2=SA40},{ANTG=E},{KV=4.5},{BPAB=10.0},{BPEA=10.0},{LTA1G=SA49},{LTA2G=SA40},{LTA1C=0},{LTA2C=0},{NR=33},{DIST1=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
Orifice size
ⁿ/ₐ
DN1
Orifice Main pipe
ⁿ/ₐ
D1
Main pipe D1xS1
ⁿ/ₐ
LTA1
Bürkert-Code main pipe
ⁿ/ₐ
DN2
Orifice branch
ⁿ/ₐ
D2
Branch D2xS2
ⁿ/ₐ
LTA2
Bürkert-Code branch
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
KV
Cv-Value-Water
[m3/h]
BPAB
Medium pressure diaphragm EPDM
[bar]
BPEA
Medium pressure diaphragm PTFE/EPDM
[bar]
2032-Pneumatically operat...
8
20
26.9x1.6
SA43
10
17.2x1.6
SA41
C
1.0
10.0
10.0
2032-Pneumatically operat...
8
25
33.7x2.0
SA44
8
13.5x1.6
SA40
C
1.0
10.0
10.0
2032-Pneumatically operat...
8
32
42.4x2.0
SA45
8
13.5x1.6
SA40
C
1.0
10.0
10.0
2032-Pneumatically operat...
8
32
42.4x2.0
SA45
10
17.2x1.6
SA41
C
1.0
10.0
10.0
2032-Pneumatically operat...
8
40
48.3x2.0
SA46
8
13.5x1.6
SA40
C
1.0
10.0
10.0
2032-Pneumatically operat...
15
8
13.5x1.6
SA40
8
13.5x1.6
SA40
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
8
13.5x1.6
SA40
8
13.5x1.6
SA40
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
10
17.2x1.6
SA41
8
13.5x1.6
SA40
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
10
17.2x1.6
SA41
8
13.5x1.6
SA40
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
15
21.3x1.6
SA42
15
21.3x1.6
SA42
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
15
21.3x1.6
SA42
15
21.3x1.6
SA42
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
20
26.9x1.6
SA43
8
13.5x1.6
SA40
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
20
26.9x1.6
SA43
8
13.5x1.6
SA40
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
20
26.9x1.6
SA43
15
21.3x1.6
SA42
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
20
26.9x1.6
SA43
15
21.3x1.6
SA42
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
25
33.7x1.6
SA44
15
21.3x1.6
SA42
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
25
33.7x1.6
SA44
15
21.3x1.6
SA42
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
32
42.4x2.0
SA45
15
21.3x1.6
SA42
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
32
42.4x2.0
SA45
15
21.3x1.6
SA42
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
40
48.3x2.0
SA46
8
13.5x1.6
SA40
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
40
48.3x2.0
SA46
8
13.5x1.6
SA40
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
40
48.3x2.0
SA46
15
21.3x1.6
SA42
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
40
48.3x2.0
SA46
15
21.3x1.6
SA42
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
50
60.3x2.0
SA47
8
13.5x1.6
SA40
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
50
60.3x2.0
SA47
8
13.5x1.6
SA40
E
4.5
10.0
10.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
3235-ASME - Tank bottom valve, manually
Buerkert
08.12.2023
6014p - Plunger valve 3/2 way direct-acting
Buerkert
08.12.2023
8645BM - 8645 busmodule
Buerkert
08.12.2023
2032 - Zero Deadleg T Valve, ASME
Buerkert
08.12.2023
8690 - Pneumatic control unit for decentralized automation of ELEMENT proce...
Buerkert
08.12.2023
6012 - Plunger valve 3/2 way direct-acting
Buerkert
01.02.2024
6012P - 3/2-Way-mini-solenoid-valve-P
Buerkert
08.12.2023
8635 - Digital electropneumatic Positioner SideControl
Buerkert
08.12.2023
8186 - Guided microvave level measurement device
Buerkert
08.12.2023
2100-ASME - 2/2-way Angle-Seat Valve with ASME BPE
Buerkert
08.12.2023
BN 48172 - Flat socket head cap screws, Full thread and fine thread, Steel,...
Bossard Inch
29.11.2018
BN 48761 - Pozi flat head taptite thread forming screws, Coarse thread, Ste...
Bossard Inch
29.11.2018
BN 48758 - Torx pan head tapping screws type AB, Steel, Case Hardened, Zinc...
Bossard Inch
29.11.2018
BN 48756 - Pozi pan head tapping screws type AB, Steel, Case Hardened, Zinc...
Bossard Inch
29.11.2018
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表