目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2000-BS-CLAMP - 2/2-way Angle Seat Valve with Clamp BS 4825
Buerkert
Process and Control Valves
Shut-off Valves (On/Off)
Angle Seat Valves
Pneumatic
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/absperr/schraegsitzventile/pneumatisch/2000-bs-clamp.prj},{NB=2000-BS-CLAMP-DN25-TG04-160-63-1},{PPATH=2000sblschweissgehaeuse.prj},{DN=25},{D=50.5x25.4x1.65},{LTA=TG04},{L=160.00},{ANTG=63},{DWST=EA},{VAR=},{KV=19.0},{NR=13},{LTAC=1},{ANTYV=-},{ANTYVB='-','8690, 8691','8697'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
DN
Orifice size
[mm]
D
Port Connection DxS / CxDxS
[mm]
LTA
Port connection
ⁿ/ₐ
L
total length
[mm]
ANTG
Actuator size (1=manually)
[mm]
KV
Cv-Value-Water
[m³/h]
2000-BS-CLAMP-DN15-TH42-1...
15
25.2x12.7x1.2
TH42
130.00
40
3.7
2000-BS-CLAMP-DN15-TH42-1...
15
25.2x12.7x1.2
TH42
130.00
50
4.2
2000-BS-CLAMP-DN15-TH42-1...
15
25.2x12.7x1.2
TH42
130.00
63
4.2
2000-BS-CLAMP-DN15-TH42-1...
15
25.2x12.7x1.2
TH42
130.00
1
4.5
2000-BS-CLAMP-DN20-TH43-1...
20
25.2x19.05x1.2
TH43
150.00
40
7.9
2000-BS-CLAMP-DN20-TH43-1...
20
25.2x19.05x1.2
TH43
150.00
50
8.0
2000-BS-CLAMP-DN20-TH43-1...
20
25.2x19.05x1.2
TH43
150.00
63
10.0
2000-BS-CLAMP-DN20-TH43-1...
20
25.2x19.05x1.2
TH43
150.00
80
10.0
2000-BS-CLAMP-DN20-TH43-1...
20
25.2x19.05x1.2
TH43
150.00
1
10.0
2000-BS-CLAMP-DN25-TG04-1...
25
50.5x25.4x1.65
TG04
160.00
40
11.0
2000-BS-CLAMP-DN25-TG04-1...
25
50.5x25.4x1.65
TG04
160.00
50
14.5
2000-BS-CLAMP-DN25-TG04-1...
25
50.5x25.4x1.65
TG04
160.00
63
19.0
2000-BS-CLAMP-DN25-TG04-1...
25
50.5x25.4x1.65
TG04
160.00
80
20.0
2000-BS-CLAMP-DN25-TG04-1...
25
50.5x25.4x1.65
TG04
160.00
1
20.0
2000-BS-CLAMP-DN40-TG05-2...
40
50.5x38.1x1.65
TG05
200.00
63
35.0
2000-BS-CLAMP-DN40-TG05-2...
40
50.5x38.1x1.65
TG05
200.00
80
38.0
2000-BS-CLAMP-DN40-TG05-2...
40
50.5x38.1x1.65
TG05
200.00
100
42.0
2000-BS-CLAMP-DN40-TG05-2...
40
50.5x38.1x1.65
TG05
200.00
125
42.0
2000-BS-CLAMP-DN40-TG05-2...
40
50.5x38.1x1.65
TG05
200.00
1
42.0
2000-BS-CLAMP-DN50-TG06-2...
50
64x50.8x1.65
TG06
230.00
63
49.0
2000-BS-CLAMP-DN50-TG06-2...
50
64x50.8x1.65
TG06
230.00
80
52.0
2000-BS-CLAMP-DN50-TG06-2...
50
64x50.8x1.65
TG06
230.00
100
55.0
2000-BS-CLAMP-DN50-TG06-2...
50
64x50.8x1.65
TG06
230.00
125
55.0
2000-BS-CLAMP-DN50-TG06-2...
50
64x50.8x1.65
TG06
230.00
1
55.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表