目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2875 - Direct-acting 2-way standard solenoid control valve
Buerkert
Solenoid Control Valves
General Purpose Solenoid Control Valves
Powered by
CAD模型選擇
{buerkert/proportionalventile/elektromagnetischepropventile/2875.prj},{NB=2875-236909-2/2-Wege-Proportionalventil},{BUNR=236909},{WW=A},{DN=4.0},{DWST=FKM},{WKST=MS},{LTA=NPT 1/2},{SP=24},{FR=DC},{LEIS=16},{A1=20.960},{A2=13.700},{PPATH=2875sbl.prj},{CNSMASSEXACT=0.910}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
WW
Circuit function
ⁿ/ₐ
DN
Orifice size
[mm]
DWST
Sealing material
ⁿ/ₐ
WKST
Body material
ⁿ/ₐ
LTA
Port connection
ⁿ/ₐ
SP
voltage
[V]
FR
Frequency
ⁿ/ₐ
LEIS
Power consumption
[W]
CNSMASSEXACT
Weight
[kg]
2875-236897-2/2-way propo...
236897
A
2.0
FKM
MS
G 3/8
24
DC
16
0.940
2875-236898-2/2-way propo...
236898
A
2.0
FKM
MS
NPT 3/8
24
DC
16
0.930
2875-236899-2/2-way propo...
236899
A
2.0
FKM
VA
G 3/8
24
DC
16
0.900
2875-236900-2/2-way propo...
236900
A
2.0
FKM
VA
NPT 3/8
24
DC
16
0.899
2875-236901-2/2-way propo...
236901
A
3.0
FKM
MS
G 3/8
24
DC
16
0.928
2875-236902-2/2-way propo...
236902
A
3.0
FKM
MS
NPT 3/8
24
DC
16
0.932
2875-236903-2/2-way propo...
236903
A
3.0
FKM
VA
G 3/8
24
DC
16
0.898
2875-236904-2/2-way propo...
236904
A
3.0
FKM
VA
NPT 3/8
24
DC
16
0.900
2875-236905-2/2-way propo...
236905
A
4.0
FKM
MS
G 3/8
24
DC
16
0.929
2875-236906-2/2-way propo...
236906
A
4.0
FKM
MS
G 1/2
24
DC
16
0.900
2875-236908-2/2-way propo...
236908
A
4.0
FKM
MS
NPT 3/8
24
DC
16
0.940
2875-236909-2/2-way propo...
236909
A
4.0
FKM
MS
NPT 1/2
24
DC
16
0.910
2875-236910-2/2-way propo...
236910
A
4.0
FKM
VA
G 3/8
24
DC
16
0.900
2875-236911-2/2-way propo...
236911
A
4.0
FKM
VA
G 1/2
24
DC
16
0.870
2875-236912-2/2-way propo...
236912
A
4.0
FKM
VA
NPT 3/8
24
DC
16
0.900
2875-236913-2/2-way propo...
236913
A
4.0
FKM
VA
NPT 1/2
24
DC
16
0.867
2875-236915-2/2-way propo...
236915
A
6.0
FKM
MS
G 1/2
24
DC
16
0.900
2875-236917-2/2-way propo...
236917
A
6.0
FKM
MS
NPT 1/2
24
DC
16
0.900
2875-236919-2/2-way propo...
236919
A
6.0
FKM
VA
G 1/2
24
DC
16
0.870
2875-236921-2/2-way propo...
236921
A
6.0
FKM
VA
NPT 1/2
24
DC
16
0.863
2875-236922-2/2-way propo...
236922
A
8.0
FKM
MS
G 1/2
24
DC
16
0.900
2875-236923-2/2-way propo...
236923
A
8.0
FKM
MS
NPT 1/2
24
DC
16
0.905
2875-236924-2/2-way propo...
236924
A
8.0
FKM
VA
G 1/2
24
DC
16
0.867
2875-236925-2/2-way propo...
236925
A
8.0
FKM
VA
NPT 1/2
24
DC
16
0.876
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
8605 - PWM Control Electronics for Solenoid Control Valves
Buerkert
08.12.2023
2508 - Cable Plug Form A
Buerkert
08.12.2023
SILVYN® FPAG-M black
LAPP
10.06.2024
8611 - eCONTROL - Universal controller
Buerkert
08.12.2023
5281 - 2/2-Way-Solenoid-Valve
Buerkert
08.12.2023
6240 - Servo-assisted 2/2 way piston valve
Buerkert
16.02.2024
2873 - Direct-acting 2-way standard solenoid control valve
Buerkert
08.12.2023
SKINTOP® ST - Cable gland plastic
LAPP
10.06.2024
3285 - 2/2 way Proportional Valve (motor-driven)
Buerkert
14.01.2020
6027 - Direct-acting 2/2 way plunger valve
Buerkert
08.12.2023
6013ex - 2/2-Way-Compact-Solenoid-Valve-EEx
Buerkert
08.12.2023
5282 - Servo-assisted 2/2-way diaphragm valve
Buerkert
08.12.2023
8032 - Flowmeter/Threshold detector with paddle wheel
Buerkert
08.12.2023
6013 - Plunger valve 2/2 way direct-acting
Buerkert
08.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表