目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2712-DIN-Flansch - 2/2-way Globe Control Valve, DN 10-100, FLANSCH DIN EN 1092
Buerkert
Products (A - Z)
8802
Seat valve
Valves
Powered by
CAD模型選擇
{buerkert/produkteaz/8802/sitzventil/ventile/2712-din-flansch.prj},{NB=2712-DIN-F-DN40-FD26-200-100--},{PPATH=2712sblschweisanschluss.prj},{DN=40},{D=150x110x18},{LTA=FD26},{L=200.00},{ANTG=100},{DWST=EA},{VAR=},{KV=23.8},{SAA=N5},{NR=11},{LTACF=2},{ANTYV=-},{ANTYVB='-','8692, 8693, 8694'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
DN
Orifice size
ⁿ/ₐ
D
Port Connection DFxBFxD
[mm]
LTA
Port connection
ⁿ/ₐ
L
Gesamtlänge LF
[mm]
ANTG
Actuator size
[mm]
KV
Kv-Value-Water
[m³/h]
2712-DIN-F-DN10-FD21-130-...
10
90x60x14
FD21
130.00
80
2.7
2712-DIN-F-DN10-FD21-130-...
10
90x60x14
FD21
130.00
1
2.7
2712-DIN-F-DN15-FD22-130-...
15
95x65x14
FD22
130.00
80
4.3
2712-DIN-F-DN15-FD22-130-...
15
95x65x14
FD22
130.00
1
4.3
2712-DIN-F-DN20-FD23-150-...
20
105x75x14
FD23
150.00
80
7.1
2712-DIN-F-DN20-FD23-150-...
20
105x75x14
FD23
150.00
1
7.1
2712-DIN-F-DN25-FD24-160-...
25
115x85x14
FD24
160.00
80
12
2712-DIN-F-DN25-FD24-160-...
25
115x85x14
FD24
160.00
1
12
2712-DIN-F-DN32-FD25-180-...
32
140x100x18
FD25
180.00
100
17.8
2712-DIN-F-DN32-FD25-180-...
32
140x100x18
FD25
180.00
1
17.8
2712-DIN-F-DN40-FD26-200-...
40
150x110x18
FD26
200.00
100
23.8
2712-DIN-F-DN40-FD26-200-...
40
150x110x18
FD26
200.00
1
23.8
2712-DIN-F-DN50-FD27-230-...
50
165x125x18
FD27
230.00
125
37
2712-DIN-F-DN50-FD27-230-...
50
165x125x18
FD27
230.00
1
37
2712-DIN-F-DN65-FD28-290-...
65
185x145x18
FD28
290.00
125
52
2712-DIN-F-DN65-FD28-290-...
65
185x145x18
FD28
290.00
175
62
2712-DIN-F-DN80-FD29-310-...
80
200x160x18
FD29
310.00
175
100
2712-DIN-F-DN80-FD29-310-...
80
200x160x18
FD29
310.00
225
100
2712-DIN-F-DN100-FD30-350...
100
235x190x22
FD30
350.00
175
140
2712-DIN-F-DN100-FD30-350...
100
235x190x22
FD30
350.00
225
140
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表