目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2000-SMS - 2/2-way Angle Seat Valve SMS 3008
Buerkert
Products (A - Z)
8802
Seat valve
Valves
Powered by
CAD模型選擇
{buerkert/produkteaz/8802/sitzventil/ventile/2000-sms.prj},{NB=2000-SMS-DN25-SA60-152-40-1},{PPATH=2000sblschweissgehaeuse.prj},{DN=25},{D=25.0x1.2},{LTA=SA60},{L=152.00},{ANTG=40},{DWST=EA},{VAR=AF93},{KV=11.0},{NR=21},{LTAC=0},{ANTYV=-},{ANTYVB='-','8697'}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
Orifice size
[mm]
D
Port Connection DxS / CxDxS
[mm]
LTA
Port connection
ⁿ/ₐ
L
total length
[mm]
ANTG
Actuator size (1=manually)
[mm]
KV
Cv-Value-Water
[m³/h]
2000-SMS-DN15-SA59-135-40...
15
18.0X1.0
SA59
135.00
40
3.7
2000-SMS-DN15-SA59-135-50...
15
18.0X1.0
SA59
135.00
50
4.2
2000-SMS-DN15-SA59-135-63...
15
18.0X1.0
SA59
135.00
63
4.2
2000-SMS-DN15-SA59-135-1-...
15
18.0X1.0
SA59
135.00
1
4.5
2000-SMS-DN15-SA58-135-40...
15
12.0X1.0
SA58
135.00
40
3.7
2000-SMS-DN15-SA58-135-50...
15
12.0X1.0
SA58
135.00
50
4.2
2000-SMS-DN15-SA58-135-63...
15
12.0X1.0
SA58
135.00
63
4.2
2000-SMS-DN15-SA58-135-1-...
15
12.0X1.0
SA58
135.00
1
4.5
2000-SMS-DN20-SA60-145-40...
20
25.0x1.2
SA60
145.00
40
7.9
2000-SMS-DN20-SA60-145-50...
20
25.0x1.2
SA60
145.00
50
8.0
2000-SMS-DN20-SA60-145-63...
20
25.0x1.2
SA60
145.00
63
10.0
2000-SMS-DN20-SA60-145-80...
20
25.0x1.2
SA60
145.00
80
10.0
2000-SMS-DN20-SA60-145-1-...
20
25.0x1.2
SA60
145.00
1
10.0
2000-SMS-DN20-SA59-145-40...
20
18.0x1.0
SA59
145.00
40
7.9
2000-SMS-DN20-SA59-145-50...
20
18.0x1.0
SA59
145.00
50
8.0
2000-SMS-DN20-SA59-145-63...
20
18.0x1.0
SA59
145.00
63
10.0
2000-SMS-DN20-SA59-145-80...
20
18.0x1.0
SA59
145.00
80
10.0
2000-SMS-DN20-SA59-145-1-...
20
18.0x1.0
SA59
145.00
1
10.0
2000-SMS-DN25-SA60-152-40...
25
25.0x1.2
SA60
152.00
40
11.0
2000-SMS-DN25-SA60-152-50...
25
25.0x1.2
SA60
152.00
50
14.5
2000-SMS-DN25-SA60-152-63...
25
25.0x1.2
SA60
152.00
63
19.0
2000-SMS-DN25-SA60-152-80...
25
25.0x1.2
SA60
152.00
80
20.0
2000-SMS-DN25-SA60-152-1-...
25
25.0x1.2
SA60
152.00
1
20.0
2000-SMS-DN40-SA62-182-63...
40
38.0x1.2
SA62
182.00
63
35.0
2000-SMS-DN40-SA62-182-80...
40
38.0x1.2
SA62
182.00
80
38.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表