目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2104-ISO-clamp-branch - Pneumatically operated zero dead volume T-valve ELEMENT weld end clamp ISO
Buerkert
Products (A - Z)
8802
Diaphragm valve
Valves
Powered by
CAD模型選擇
{buerkert/produkteaz/8802/membranventil/ventile/2104isoschweissclamp.prj},{NB=2104-DN15-SA46-TC40-070 Nein Nein A,B - 1},{PPATH=2104sbl.prj},{DN=15},{DWST=0},{NORM=ISO 4200/2852},{DN1=40},{D1=48,3x2,0 },{LTA1=SA46},{DN2=8},{D2=25,0x13,5x1,6},{LTA2=TC40},{ANTG=070},{KV=5.5},{AN=Nein},{ATEX=Nein},{BPAB=0.0},{BPEA=0.0},{LTA1G=SA46},{LTA2G=SA40},{LTA1C=0},{LTA2C=1},{NR=278},{WWE=A,B},{ANTYP=-},{ANSTYPES='8690-8694'},{ANSTYPESM='-'},{WWYES=['A,B','I']},{WWNO=['0']},{DIST1=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
Diaphragm size
ⁿ/ₐ
NORM
Port standard
ⁿ/ₐ
DN1
Orifice main pipe
ⁿ/ₐ
D1
Main pipe D1xS1/C1xD1xS1
ⁿ/ₐ
LTA1
Bürkert-Code main pipe
ⁿ/ₐ
DN2
Orifice branch
ⁿ/ₐ
D2
Branch D2xS2/C2xD2xS2
ⁿ/ₐ
LTA2
Bürkert-Code branch
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
2104-DN08-SA40-TC40-050 N...
08
ISO 4200/2852
8
13,5x1,6
SA40
8
25,0x13,5x1,6
TC40
050
2104-DN08-SA41-TC40-050 N...
08
ISO 4200/2852
10
17,2x1,6
SA41
8
25,0x13,5x1,6
TC40
050
2104-DN08-SA41-TC53-050 N...
08
ISO 4200/2852
10
17,2x1,6
SA41
10
25,0x17,2x1,6
TC53
050
2104-DN08-SA42-TC40-050 N...
08
ISO 4200/2852
15
21,3x1,6
SA42
8
25,0x13,5x1,6
TC40
050
2104-DN08-SA42-TC53-050 N...
08
ISO 4200/2852
15
21,3x1,6
SA42
10
25,0x17,2x1,6
TC53
050
2104-DN08-SA43-TC40-050 N...
08
ISO 4200/2852
20
26,9x1,6
SA43
8
25,0x13,5x1,6
TC40
050
2104-DN08-SA43-TC53-050 N...
08
ISO 4200/2852
20
26,9x1,6
SA43
10
25,0x17,2x1,6
TC53
050
2104-DN08-SA44-TC40-050 N...
08
ISO 4200/2852
25
33,7x2,0
SA44
8
25,0x13,5x1,6
TC40
050
2104-DN08-SA44-TC53-050 N...
08
ISO 4200/2852
25
33,7x2,0
SA44
10
25,0x17,2x1,6
TC53
050
2104-DN08-SA45-TC40-050 N...
08
ISO 4200/2852
32
42,4x2,0
SA45
8
25,0x13,5x1,6
TC40
050
2104-DN08-SA45-TC53-050 N...
08
ISO 4200/2852
32
42,4x2,0
SA45
10
25,0x17,2x1,6
TC53
050
2104-DN08-SA46-TC40-050 N...
08
ISO 4200/2852
40
48,3x2,0
SA46
8
25,0x13,5x1,6
TC40
050
2104-DN08-SA46-TC53-050 N...
08
ISO 4200/2852
40
48,3x2,0
SA46
10
25,0x17,2x1,6
TC53
050
2104-DN08-SA47-TC40-050 N...
08
ISO 4200/2852
50
60,3x2,0
SA47
8
25,0x13,5x1,6
TC40
050
2104-DN08-SA47-TC53-050 N...
08
ISO 4200/2852
50
60,3x2,0
SA47
10
25,0x17,2x1,6
TC53
050
2104-DN08-SA48-TC40-050 N...
08
ISO 4200/2852
65
76,1x2,0
SA48
8
25,0x13,5x1,6
TC40
050
2104-DN08-SA49-TC40-050 N...
08
ISO 4200/2852
80
88,9x2,3
SA49
8
25,0x13,5x1,6
TC40
050
2104-DN08-SA49-TC53-050 N...
08
ISO 4200/2852
80
88,9x2,3
SA49
10
25,0x17,2x1,6
TC53
050
2104-DN15-SA40-TC40-050 N...
15
ISO 4200/2852
8
13,5x1,6
SA40
8
25,0x13,5x1,6
TC40
050
2104-DN15-SA41-TC40-050 N...
15
ISO 4200/2852
10
17,2x1,6
SA41
8
25,0x13,5x1,6
TC40
050
2104-DN15-SA41-TC53-050 N...
15
ISO 4200/2852
10
17,2x1,6
SA41
10
25,0x17,2x1,6
TC53
050
2104-DN15-SA42-TC40-050 N...
15
ISO 4200/2852
15
21,3x1,6
SA42
8
25,0x13,5x1,6
TC40
050
2104-DN15-SA42-TC52-050 N...
15
ISO 4200/2852
15
21,3x1,6
SA42
15
50,5x21,3x1,6
TC52
050
2104-DN15-SA43-TC40-050 N...
15
ISO 4200/2852
20
26,9x1,6
SA43
8
25,0x13,5x1,6
TC40
050
2104-DN15-SA43-TC53-050 N...
15
ISO 4200/2852
20
26,9x1,6
SA43
10
25,0x17,2x1,6
TC53
050
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表