目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2104-divers - Pneumatically operated zero dead volume T-valve ELEMENT weld end divers
Buerkert
Products (A - Z)
8802
Diaphragm valve
Valves
Powered by
CAD模型選擇
{buerkert/produkteaz/8802/membranventil/ventile/2104diverseschweiss.prj},{NB=2104-DN25-SA62-SA60-090 Nein Nein A,B - 0},{PPATH=2104sbl.prj},{DN=25},{DWST=0},{NORM=SMS 3008},{DN1=40},{D1=38,0x1,2 },{LTA1=SA62},{DN2=25},{D2=25,0x1,2 },{LTA2=SA60},{ANTG=090},{KV=14.0},{AN=Nein},{ATEX=Nein},{BPAB=0.0},{BPEA=0.0},{LTA1G=SA62},{LTA2G=SA60},{LTA1C=0},{LTA2C=0},{NR=215},{WWE=A,B},{ANTYP=-},{ANSTYPES='8690-8694'},{ANSTYPESM='-'},{WWYES=['A,B','I']},{WWNO=['0']},{DIST1=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
DN
Diaphragm size
ⁿ/ₐ
NORM
Port standard
ⁿ/ₐ
DN1
Orifice main pipe
ⁿ/ₐ
D1
Main pipe D1xS1/C1xD1xS1
ⁿ/ₐ
LTA1
Bürkert-Code main pipe
ⁿ/ₐ
DN2
Orifice branch
ⁿ/ₐ
D2
Branch D2xS2/C2xD2xS2
ⁿ/ₐ
LTA2
Bürkert-Code branch
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
2104-DN25-SA60-SA60-070 N...
25
SMS 3008
25
25,0x1,2
SA60
25
25,0x1,2
SA60
070
2104-DN25-SA62-SA60-070 N...
25
SMS 3008
40
38,0x1,2
SA62
25
25,0x1,2
SA60
070
2104-DN25-SA63-SA60-070 N...
25
SMS 3008
50
51,0x1,2
SA63
25
25,0x1,2
SA60
070
2104-DN25-SA60-SA60-090 N...
25
SMS 3008
25
25,0x1,2
SA60
25
25,0x1,2
SA60
090
2104-DN25-SA62-SA60-090 N...
25
SMS 3008
40
38,0x1,2
SA62
25
25,0x1,2
SA60
090
2104-DN25-SA63-SA60-090 N...
25
SMS 3008
50
51,0x1,2
SA63
25
25,0x1,2
SA60
090
2104-DN40-SA62-SA62-090 N...
40
SMS 3008
40
38,0x1,2
SA62
40
38,0x1,2
SA62
090
2104-DN40-SA63-SA62-090 N...
40
SMS 3008
50
51,0x1,2
SA63
40
38,0x1,2
SA62
090
2104-DN40-SA62-SA62-130 N...
40
SMS 3008
40
38,0x1,2
SA62
40
38,0x1,2
SA62
130
2104-DN40-SA63-SA62-130 N...
40
SMS 3008
50
51,0x1,2
SA63
40
38,0x1,2
SA62
130
2104-DN50-SA63-SA63-130 N...
50
SMS 3008
50
51,0x1,2
SA63
50
51,0x1,2
SA63
130
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表