目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2031-VG-ISO - Pneumatically operated 2/2 way diaphragm valve CLASSIC with stainless steel body DN 4-50
Buerkert
Products (A - Z)
8802
Diaphragm valve
Valves
Powered by
CAD模型選擇
{buerkert/produkteaz/8802/membranventil/ventile/2031-vg-iso.prj},{NB=2031-DN40-SA45-H-VG-ISO},{PPATH=2031sblvg.prj},{DN=40},{DWST=EA},{DN1=32},{D=42.4X2.0},{LTA=SA45},{ANTG=H},{DM=125},{KV=30.5},{BPAB=6.5},{BPEA=10.0},{KH=1.000},{NR=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
DN
Diaphragm size
ⁿ/ₐ
DN1
Orifice port connection
ⁿ/ₐ
D
Port connection D1xS1
[mm]
LTA
Bürkert-Code port connection
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
KV
Cv-Value-Water
[m³/h]
BPAB
Medium pressure diaphragm EPDM
[bar]
BPEA
Medium pressure diaphragm PTFE/EPDM
[bar]
2031-DN08-SA40-C-VG-ISO
08
08
13.5x1.6
SA40
C
1.0
10.0
10.0
2031-DN08-SA41-C-VG-ISO
08
10
17.2x1.6
SA41
C
1.0
10.0
10.0
2031-DN15-SA42-D-VG-ISO
15
15
21.3X1.6
SA42
D
4.0
8.5
10.0
2031-DN15-SA42-E-VG-ISO
15
15
21.3X1.6
SA42
E
4.5
8.5
10.0
2031-DN20-SA43-E-VG-ISO
20
20
26.9X1.6
SA43
E
7.0
10.0
10.0
2031-DN20-SA43-F-VG-ISO
20
20
26.9X1.6
SA43
F
7.5
10.0
10.0
2031-DN25-SA44-E-VG-ISO
25
25
33.7X2.0
SA44
E
12.0
10.0
7.5
2031-DN25-SA44-F-VG-ISO
25
25
33.7X2.0
SA44
F
12.0
10.0
7.5
2031-DN40-SA45-G-VG-ISO
40
32
42.4X2.0
SA45
G
30.0
6.5
10.0
2031-DN40-SA45-H-VG-ISO
40
32
42.4X2.0
SA45
H
30.5
6.5
10.0
2031-DN40-SA46-G-VG-ISO
40
40
48.3X2.0
SA46
G
30.0
6.5
10.0
2031-DN40-SA46-H-VG-ISO
40
40
48.3X2.0
SA46
H
30.5
6.5
10.0
2031-DN50-SA47-G-VG-ISO
50
50
60.3X2.0
SA47
G
51.5
8.0
7.0
2031-DN50-SA47-H-VG-ISO
50
50
60.3X2.0
SA47
H
51.5
8.0
7.0
2031-DN65-SA48-H-VG-ISO
65
65
76,1x2.0
SA48
H
2031-DN65-SA48-K-VG-ISO
65
65
76,1x2.0
SA48
K
2031-DN80-SA49-K-VG-ISO
80
80
88,9x2,3
SA49
K
2031-DN80-SA49-L-VG-ISO
80
80
88,9x2,3
SA49
L
2031-DN100-SA39-K-VG-ISO
100
100
114,3x2,3
SA39
K
2031-DN100-SA39-L-VG-ISO
100
100
114,3x2,3
SA39
L
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表