目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2031-VG-DIN - Pneumatically operated 2/2 way diaphragm valve CLASSIC with stainless steel body DN 4-50
Buerkert
Products (A - Z)
8802
Diaphragm valve
Valves
Powered by
CAD模型選擇
{buerkert/produkteaz/8802/membranventil/ventile/2031-vg-din.prj},{NB=2031-DN20-SD43-E-VG-DIN},{PPATH=2031sblvg.prj},{DN=20},{DWST=EA},{DN1=20},{D=23.0X1.5},{LTA=SD43},{ANTG=E},{KV=7.0},{BPAB=10.0},{DM=63},{BPEA=10.0},{KH=1.000},{NR=6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
DN
Diaphragm size
ⁿ/ₐ
DN1
Orifice port connection
ⁿ/ₐ
D
Port connection D1xS1
[mm]
LTA
Bürkert-Code port connection
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
KV
Cv-Value-Water
[m³/h]
BPAB
Medium pressure diaphragm EPDM
[bar]
BPEA
Medium pressure diaphragm PTFE/EPDM
[bar]
2031-DN08-SC40-C-VG-DIN
08
04
6.0x1.0
SC40
C
0.8
10.0
10.0
2031-DN08-SC41-C-VG-DIN
08
06
8.0X1.0
SC41
C
0.8
10.0
10.0
2031-DN08-SD40-C-VG-DIN
08
10
13.0X1.5
SD40
C
1.0
10.0
10.0
2031-DN15-SD42-D-VG-DIN
15
15
19.0x1.5
SD42
D
4.0
8.5
10.0
2031-DN15-SD42-E-VG-DIN
15
15
19.0x1.5
SD42
E
4.5
10.0
10.0
2031-DN20-SD43-E-VG-DIN
20
20
23.0X1.5
SD43
E
7.0
10.0
10.0
2031-DN20-SD43-F-VG-DIN
20
20
23.0X1.5
SD43
F
7.5
10.0
10.0
2031-DN25-SD44-E-VG-DIN
25
25
29.0X1.5
SD44
E
12.0
10.0
7.5
2031-DN25-SD44-F-VG-DIN
25
25
29.0X1.5
SD44
F
12.0
10.0
7.5
2031-DN40-SD46-G-VG-DIN
40
40
41.0X1.5
SD46
G
30.0
6.5
10.0
2031-DN40-SD46-H-VG-DIN
40
40
41.0X1.5
SD46
H
30.5
6.5
10.0
2031-DN50-SD47-G-VG-DIN
50
50
53.0X1.5
SD47
G
51.5
8.0
7.0
2031-DN50-SD47-H-VG-DIN
50
50
53.0X1.5
SD47
H
51.5
8.0
7.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表