您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8694 - Digital electropneumatic
Buerkert
Products (A - Z)
8802
Diaphragm valve
Controllers
Powered by
CAD模型選擇
{buerkert/produkteaz/8802/membranventil/ansteuerungen/positionertopcontrolbasic.prj},{NB=8694-323264-PositionerTopControl BASIC},{BUNR=323264},{VENTILTYP=27XX},{VARIANTE=Service-büS},{ELAN=MP},{FAN=S6},{ATEX=nein},{E2=ja},{CNSMASSEXACT=0.460},{ACTIVE=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Bürkert-ITEM-No.
ⁿ/ₐ
VENTILTYP
For use with valve type
ⁿ/ₐ
VARIANTE
design, version
[mm]
ELAN
electric connection
[mm]
FAN
fluidic connection
[mm]
ATEX
Atex-variant
ⁿ/ₐ
E2
R-connection
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
8694-227414-Digital elect...
227414
27XX
cable bushing
KD
S6
No
nein
0.505
8694-227434-Digital elect...
227434
27XX
cable bushing
KD
S6
No
ja
0.460
8694-227415-Digital elect...
227415
27XX
cable bushing
KD
S6
No
nein
0.505
8694-227435-Digital elect...
227435
27XX
cable bushing
KD
S6
No
ja
0.460
8694-227411-Digital elect...
227411
27XX
cable bushing
KD
GW
No
nein
0.500
8694-227432-Digital elect...
227432
27XX
cable bushing
KD
GW
No
ja
0.550
8694-227413-Digital elect...
227413
27XX
cable bushing
KD
GW
No
nein
0.505
8694-227433-Digital elect...
227433
27XX
cable bushing
KD
GW
No
ja
0.530
8694-265051-Digital elect...
265051
27XX
cable bushing
KD
GW
Yes
nein
1.320
8694-265052-Digital elect...
265052
27XX
cable bushing
KD
GW
Yes
nein
0.510
8694-265063-Digital elect...
265063
27XX
cable bushing
KD
GW
Yes
ja
0.860
8694-265064-Digital elect...
265064
27XX
cable bushing
KD
GW
Yes
ja
1.100
8694-227418-Digital elect...
227418
27XX
multi-pole
MP
S6
No
nein
0.505
8694-227438-Digital elect...
227438
27XX
multi-pole
MP
S6
No
ja
1.600
8694-227419-Digital elect...
227419
27XX
multi-pole
MP
S6
No
nein
0.505
8694-227439-Digital elect...
227439
27XX
multi-pole
MP
S6
No
ja
0.460
8694-227416-Digital elect...
227416
27XX
multi-pole
MP
GW
No
nein
0.485
8694-227436-Digital elect...
227436
27XX
multi-pole
MP
GW
No
ja
0.550
8694-227417-Digital elect...
227417
27XX
multi-pole
MP
GW
No
nein
0.510
8694-227437-Digital elect...
227437
27XX
multi-pole
MP
GW
No
ja
0.530
8694-265053-Digital elect...
265053
27XX
multi-pole
MP
GW
Yes
nein
0.460
8694-265054-Digital elect...
265054
27XX
multi-pole
MP
GW
Yes
nein
0.460
8694-265065-Digital elect...
265065
27XX
multi-pole
MP
GW
Yes
ja
0.460
8694-265066-Digital elect...
265066
27XX
multi-pole
MP
GW
Yes
ja
0.460
8694-227410-Digital elect...
227410
27XX
ribbon-cable terminal
SK
S6
No
nein
0.460
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表