目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2033 - Tank Bottom Valve,
Buerkert
Products (A - Z)
8801
Diaphragm valve Classic
Valves
Powered by
CAD模型選擇
{buerkert/produkteaz/8801/membranventilclassic/ventile/2033-din-sms.prj},{NB=2033-DN50-F180-SD47-H},{PPATH=2033sbl.prj},{DN=50},{DWST=EA},{FL=180},{DN1=50},{D1=53x1.5},{LTA1=SD47},{ANTG=H},{DM=125},{KV=51.5},{BPAB=8.0},{BPEA=7.0},{LTA1G=SD47},{LTAC=0},{NR=8},{KH=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
DN
Diaphragm size
ⁿ/ₐ
FL
Tank flange
[mm]
DN1
Orifice pipe connection
ⁿ/ₐ
D1
Pipe connection D1xS1
ⁿ/ₐ
LTA1
Bürkert-Code pipe connection
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
KV
Cv-Value-Water
[m3/h]
BPAB
Medium pressure diaphragm EPDM
[bar]
BPEA
Medium pressure diaphragm PTFE/EPDM
[bar]
2033-DN15-F85-SD42-D
15
85
15
19x1.5
SD42
D
4.0
8.5
5.0
2033-DN15-F85-SD42-E
15
85
15
19x1.5
SD42
E
4.5
10.0
10.0
2033-DN20-F85-SD43-E
20
85
20
23x1.5
SD43
E
7.0
10.0
5.0
2033-DN20-F85-SD43-F
20
85
20
23x1.5
SD43
F
7.5
10.0
10.0
2033-DN25-F120-SD44-F
25
120
25
29x1.5
SD44
F
12.0
10.0
7.5
2033-DN40-F150-SD46-G
40
150
40
41x1.5
SD46
G
30.0
6.5
6.0
2033-DN40-F150-SD46-H
40
150
40
41x1.5
SD46
H
30.5
10.0
10.0
2033-DN50-F180-SD47-H
50
180
50
53x1.5
SD47
H
51.5
8.0
7.0
2033-DN80-F225-SD49-K
80
225
80
85x2
SD49
K
160.0
3.0
2.0
2033-DN80-F225-SD49-L
80
225
80
85x2
SD49
L
160.0
6.0
5.0
2033-DN25-F120-SC45-F
25
120
25
28x1.5
SC45
F
12.0
10.0
7.5
2033-DN25-F120-SA60-F
25
120
25
25x1.2
SA60
F
12.0
10.0
7.5
2033-DN50-F180-SA63-H
50
180
50
51x1.2
SA63
H
51.5
8.0
7.0
2033-DN50-F180-SA64-H
50
180
65
63.5x1.6
SA64
H
51.5
8.0
7.0
2033-DN80-F225-SA64-K
80
225
65
63.5x1.6
SA64
K
160.0
3.0
2.0
2033-DN80-F225-SA64-L
80
225
65
63.5x1.6
SA64
L
160.0
6.0
5.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表