目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2031-VS-CLAMP-ASME - Pneumatically operated 2/2 way diaphragm valve CLASSIC with stainless steel body DN 8-100
Buerkert
Products (A - Z)
8801
Diaphragm valve Classic
Valves
Powered by
CAD模型選擇
{buerkert/produkteaz/8801/membranventilclassic/ventile/2031-vs-asme-clamp.prj},{NB=2031-DN25-TG04-F-VS-ASME-Clamp 11},{PPATH=2031sblvsc.prj},{DN=25},{DN1=25},{DWST=EA},{D=50.5x25.4x1.65},{L=114.00},{LTA=TG04},{ANTG=F},{DM=80},{KV=12.0},{BPAB=10.0},{BPEA=7.5},{KH=1.000},{NR=11}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
DN
Diaphragm size
ⁿ/ₐ
DN1
Orifice port connection
ⁿ/ₐ
D
Port connection C1xD1xS1
[mm]
L
Installation length
[mm]
LTA
Bürkert-Code port connection
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
KV
Cv-Value-Water
[m³/h]
BPAB
Medium pressure diaphragm EPDM
[bar]
BPEA
Medium pressure diaphragm PTFE/EPDM
[bar]
2031-DN15-TG02-D-VS-ASME-...
15
15
25.0x12.7x1.65
89.00
TG02
D
4.0
8.5
5.0
2031-DN15-TG02-D-VS-ASME-...
15
15
25.0x12.7x1.65
108.00
TG02
D
4.0
8.5
5.0
2031-DN15-TG02-E-VS-ASME-...
15
15
25.0x12.7x1.65
89.00
TG02
E
4.0
10.0
10.0
2031-DN15-TG02-E-VS-ASME-...
15
15
25.0x12.7x1.65
108.00
TG02
E
4.0
10.0
10.0
2031-DN20-TG03-E-VS-ASME-...
20
20
25.0x19.05x1.65
102.00
TG03
E
7.0
10.0
5.0
2031-DN20-TG03-E-VS-ASME-...
20
20
25.0x19.05x1.65
117.00
TG03
E
7.0
10.0
5.0
2031-DN20-TG03-F-VS-ASME-...
20
20
25.0x19.05x1.65
102.00
TG03
F
7.0
10.0
10.0
2031-DN20-TG03-F-VS-ASME-...
20
20
25.0x19.05x1.65
117.00
TG03
F
7.0
10.0
10.0
2031-DN25-TG04-E-VS-ASME-...
25
25
50.5x25.4x1.65
114.00
TG04
E
12.0
3.0
2031-DN25-TG04-E-VS-ASME-...
25
25
50.5x25.4x1.65
127.00
TG04
E
12.0
3.0
2031-DN25-TG04-F-VS-ASME-...
25
25
50.5x25.4x1.65
114.00
TG04
F
12.0
10.0
7.5
2031-DN25-TG04-F-VS-ASME-...
25
25
50.5x25.4x1.65
127.00
TG04
F
12.0
10.0
7.5
2031-DN40-TG05-G-VS-ASME-...
40
40
50.5x38.1x1.65
140.00
TG05
G
30.0
6.5
6.0
2031-DN40-TG05-G-VS-ASME-...
40
40
50.5x38.1x1.65
159.00
TG05
G
30.0
6.5
6.0
2031-DN40-TG05-H-VS-ASME-...
40
40
50.5x38.1x1.65
140.00
TG05
H
30.0
10.0
10.0
2031-DN40-TG05-H-VS-ASME-...
40
40
50.5x38.1x1.65
159.00
TG05
H
30.0
10.0
10.0
2031-DN50-TG06-G-VS-ASME-...
50
50
64.0x50.8x1.65
159.00
TG06
G
51.5
4.5
3.5
2031-DN50-TG06-G-VS-ASME-...
50
50
64.0x50.8x1.65
190.00
TG06
G
51.5
4.5
3.5
2031-DN50-TG06-H-VS-ASME-...
50
50
64.0x50.8x1.65
159.00
TG06
H
51.5
8.0
7.0
2031-DN50-TG06-H-VS-ASME-...
50
50
64.0x50.8x1.65
190.00
TG06
H
51.5
8.0
7.0
2031-DN50-TG07-H-VS-ASME-...
50
65
77.5x63.5x1.65
190.00
TG07
H
51.5
8.0
7.0
2031-DN80-TG08-L-VS-ASME-...
80
80
91.0x76.2x1.65
222.00
TG08
L
160.0
10.0
10.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表