目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8697 - Pneumatic control unit for decentralized automation of ELEMENT process valves
Buerkert
Products (A - Z)
8801
Diaphragm valve Classic
Controllers
Powered by
CAD模型選擇
{buerkert/produkteaz/8801/membranventilclassic/ansteuerungen/8697.prj},{NB=8697-248829-Pneumatische Ansteuerung von Prozessventilen ELEMENT},{BUNR=248829},{VENTILTYP=20XX},{VARIANTE=Kabeldurchführung},{ELAN=KD},{FAN=GW},{GV=1},{AZ=3},{ATEX=nein},{ATEX1=MIN},{CNSMASSEXACT=0.300},{ACTIVE=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Bürkert-ITEM-No.
ⁿ/ₐ
VENTILTYP
application with valve type
[mm]
VARIANTE
Version
[mm]
ELAN
electrical connection
[mm]
FAN
fluidic connection
[mm]
ATEX
Atex-variant
ⁿ/ₐ
ATEX1
Geometrie mit Drahtseil
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
ACTIVE
ⁿ/ₐ
8697-248812-Pneumatic con...
248812
21XX
cable guide
KD
GW
nein
0.530
1
8697-248811-Pneumatic con...
248811
21XX
cable guide
KD
S6
nein
0.001
1
8697-248808-Pneumatic con...
248808
21XX
cable guide
KD
GW
nein
0.300
1
8697-248807-Pneumatic con...
248807
21XX
cable guide
KD
S6
nein
0.175
1
8697-248824-Pneumatic con...
248824
21XX
cable guide
KD
GW
nein
0.450
1
8697-248823-Pneumatic con...
248823
21XX
cable guide
KD
S6
nein
0.300
1
8697-248810-Pneumatic con...
248810
21XX
cable guide
KD
GW
nein
0.450
1
8697-248809-Pneumatic con...
248809
21XX
cable guide
KD
S6
nein
0.240
1
8697-248816-Pneumatic con...
248816
21XX
cable guide
KD
GW
nein
0.225
1
8697-248815-Pneumatic con...
248815
21XX
cable guide
KD
S6
nein
0.300
1
8697-248814-Pneumatic con...
248814
21XX
cable guide
KD
GW
nein
0.225
1
8697-248813-Pneumatic con...
248813
21XX
cable guide
KD
S6
nein
0.300
1
8697-248820-Pneumatic con...
248820
21XX
cable guide
KD
GW
ja
1
0.215
1
8697-248822-Pneumatic con...
248822
21XX
cable guide
KD
GW
ja
1
0.300
1
8697-255841-Pneumatic con...
255841
21XX
cable guide
KD
GW
ja
1
0.300
1
8697-255843-Pneumatic con...
255843
21XX
cable guide
KD
GW
ja
1
0.217
1
8697-255845-Pneumatic con...
255845
21XX
cable guide
KD
GW
ja
1
0.300
1
8697-255847-Pneumatic con...
255847
21XX
cable guide
KD
GW
ja
1
0.001
1
8697-255860-Pneumatic con...
255860
21XX
cable guide
KD
GW
ja
0
0.300
1
8697-255862-Pneumatic con...
255862
21XX
cable guide
KD
GW
ja
0
0.300
1
8697-260279-Pneumatic con...
260279
21XX
cable guide
KD
GW
nein
0.225
1
8697-260280-Pneumatic con...
260280
21XX
cable guide
KD
GW
ja
0
0.300
1
8697-248818-Pneumatic con...
248818
21XX
multi-pole
MP
GW
nein
0.250
1
8697-248817-Pneumatic con...
248817
21XX
multi-pole
MP
S6
nein
0.225
1
8697-250469-Pneumatic con...
250469
21XX
multi-pole
MP
S6
nein
0.300
1
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表